Studio Shot

General Purpose Buckets 1730 mm (68 in) , Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
68.1 in
1730 mm
Capacity
0.52 yd³
0.4 m³
Weight
509.3 lb
231 kg

Overview

Used to dig, load, carry, level, dump and grade in a variety of applications.

Product Specifications for 1730 mm (68 in) , Bolt-On Teeth

Width 68.1 in 1730 mm
Capacity 0.52 yd³ 0.4 m³
Weight 509.3 lb 231 kg
Height 16.8 in 426 mm
Length 27.9 in 708 mm
Base Edge Thickness 0.7 in 19 mm
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 1730 mm (68 in) , Bolt-On Teeth compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Buckets for Compact Loaders at Work

Cat® General Purpose Buckets for Skid Steer and Compact Loaders Features and Benefits

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Buckets for Compact Loaders at Work
Cat® General Purpose Buckets for Skid Steer and Compact Loaders Features and Benefits
An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 1730 mm (68 in) , Bolt-On Teeth

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.