Studio Shot

Skeleton Buckets 2201 mm (87 in), Plate Tine Style

Request A Price Click for Price

Key Specs

Width
86 in
2201 mm
Weight
889.3 lb
403.4 kg
Height
21.4 in
544 mm

Overview

Primarily used to remove and separate rocks and larger debris from soil and sand.

Product Specifications for 2201 mm (87 in), Plate Tine Style

Width 86 in 2201 mm
Weight 889.3 lb 403.4 kg
Height 21.4 in 544 mm
Length 43.9 in 1115 mm
Sidewall Thickness 0.5 in 12 mm
Tine Spacing 2.9 in 73 mm
Tine Thickness 0.4 in 10 mm
Number of Tines 27 27
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 2201 mm (87 in), Plate Tine Style compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Plate-Style Skeleton Bucket Overview

Cat® Plate-Style Skeleton Bucket at Work

Cat® Plate-Style Skeleton Bucket Overview
Cat® Plate-Style Skeleton Bucket at Work

Check out current offers for the 2201 mm (87 in), Plate Tine Style

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.