Studio Shot

Skeleton Buckets 2206 mm (87 in), Rod Tine Style

Request A Price Click for Price

Key Specs

Width
86.9 in
2206 mm
Weight
800.3 lb
363 kg
Height
25.4 in
644 mm

Overview

Primarily used to remove and separate rocks and larger debris from soil and sand.

Product Specifications for 2206 mm (87 in), Rod Tine Style

Width 86.9 in 2206 mm
Weight 800.3 lb 363 kg
Height 25.4 in 644 mm
Length 47.2 in 1199 mm
Sidewall Thickness 0.4 in 10 mm
Tine Spacing 2.5 in 64 mm
Tine Thickness 1.3 in 32 mm
Number of Tines 22 22
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 2206 mm (87 in), Rod Tine Style compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Rod-Style Skeleton Bucket Overview

Cat® Rod-Style Skeleton Bucket Overview

Check out current offers for the 2206 mm (87 in), Rod Tine Style

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.