Studio Shot
New

Low Profile Buckets 2187 mm (86 in), 0.45 m3 (0.6 yd3), Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
86 in
2187 mm
Capacity
0.6 yd³
0.45 m³
Weight
665.8 lb
302 kg

Overview

Designed for light duty earth excavation.

Product Specifications for 2187 mm (86 in), 0.45 m3 (0.6 yd3), Bolt-On Cutting Edge

Width 86 in 2187 mm
Capacity 0.6 yd³ 0.45 m³
Weight 665.8 lb 302 kg
Height 22 in 559 mm
Length 29.6 in 753 mm
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.6 in 16 mm

See how 2187 mm (86 in), 0.45 m3 (0.6 yd3), Bolt-On Cutting Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 2187 mm (86 in), 0.45 m3 (0.6 yd3), Bolt-On Cutting Edge

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.