Studio Shot

Multi-Purpose Buckets 1576 mm (62 in), Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
62 in
1576 mm
Capacity
0.39 yd³
0.3 m³
Weight
817.9 lb
371 kg

Overview

Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.

Product Specifications for 1576 mm (62 in), Bolt-On Teeth

Width 62 in 1576 mm
Capacity 0.39 yd³ 0.3 m³
Weight 817.9 lb 371 kg
Height 28.5 in 725 mm
Length 38.9 in 988 mm
Base Edge Thickness 0.7 in 19 mm
Operating Pressure 3335.9 psi 23000 kPa
Jaw Opening 30.2 in 767 mm
Clam Angle 89 degrees 89 degrees
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 1576 mm (62 in), Bolt-On Teeth compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Multi Purpose Bucket at Work

Cat® Multi Purpose Buckets at Work

Cat® Buckets for Compact Loaders at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Multi Purpose Bucket at Work
Cat® Multi Purpose Buckets at Work
Cat® Buckets for Compact Loaders at Work
An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 1576 mm (62 in), Bolt-On Teeth

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.