Studio Shot

Side Discharge Buckets BD121 Sawdust

Request A Price Click for Price

Key Specs

Capacity
2.3 yd³
1.78 m³
Width
85.2 in
2165 mm
Required Hydraulics
Standard Flow
Standard Flow

Overview

Collect and discharge sawdust, mulch, straw and sand into barns, stalls and orchards, backfill top soil or pea gravel into trenches and spread silage.

Product Specifications for BD121 Sawdust

Capacity 2.3 yd³ 1.78 m³
Width 85.2 in 2165 mm
Required Hydraulics Standard Flow Standard Flow
Weight 1276.5 lb 579 kg
Height 44 in 1118 mm
Length 57.1 in 1451 mm
Optimal Hydraulic Flow 76-87 lpm (20-23 gpm) 76-87 lpm (20-23 gpm)
Optimal Hydraulic Pressure 130-230 bar (2000-3300 psi) 130-230 bar (2000-3300 psi)
Belt Width 12 in 305 mm
Interface Type Skid Steer Coupler Skid Steer Coupler
Overall Width 86.9 in 2206 mm

See how BD121 Sawdust compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View