Studio Shot
New

Industrial Performance Buckets 2188 mm (86 in), 0.72 m3 (0.9 yd3) Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
86 in
2188 mm
Capacity
0.9 yd³
0.72 m³
Weight
813.5 lb
369 kg

Overview

Used to load, carry and dump in a variety of applications.

Product Specifications for 2188 mm (86 in), 0.72 m3 (0.9 yd3) Bolt-On Teeth

Width 86 in 2188 mm
Capacity 0.9 yd³ 0.72 m³
Weight 813.5 lb 369 kg
Height 23.9 in 606 mm
Length 43.4 in 1103 mm
Base Edge Thickness 0.7 in 19 mm
Sidewall Thickness 0.2 in 5 mm
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 2188 mm (86 in), 0.72 m3 (0.9 yd3) Bolt-On Teeth compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 2188 mm (86 in), 0.72 m3 (0.9 yd3) Bolt-On Teeth

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.