Studio Shot
New

Low Profile Buckets 1883 mm (74 in), 0.37 m3 (0.5 yd3), Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
74 in
1883 mm
Capacity
0.5 yd³
0.37 m³
Weight
509.3 lb
231 kg

Overview

Designed for light duty earth excavation.

Product Specifications for 1883 mm (74 in), 0.37 m3 (0.5 yd3), Bolt-On Cutting Edge

Width 74 in 1883 mm
Capacity 0.5 yd³ 0.37 m³
Weight 509.3 lb 231 kg
Height 21.9 in 557 mm
Length 29.5 in 749 mm
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.6 in 16 mm

See how 1883 mm (74 in), 0.37 m3 (0.5 yd3), Bolt-On Cutting Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1883 mm (74 in), 0.37 m3 (0.5 yd3), Bolt-On Cutting Edge

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.