Studio Shot

Multi-Purpose Buckets 0.9 m3 (1.2 yd3), HPL-V Coupler, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
81.1 in
2060 mm
Weight
1397.7 lb
634 kg
Height
36.7 in
933 mm

Overview

Clam design enables superior performance in a wide variety of applications.

Product Specifications for 0.9 m3 (1.2 yd3), HPL-V Coupler, Bolt-On Teeth

Width 81.1 in 2060 mm
Weight 1397.7 lb 634 kg
Height 36.7 in 933 mm
Length 39.2 in 996 mm
Capacity 1.2 yd³ 0.9 m³
Jaw Opening 29.3 in 743 mm
Clam Angle 87 degrees 87 degrees
Base Edge Thickness 0.8 in 20 mm
Interface Type HPL-V Coupler HPL-V Coupler

See how 0.9 m3 (1.2 yd3), HPL-V Coupler, Bolt-On Teeth compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Multi-Purpose Bucket for Compact Wheel Loaders at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Multi-Purpose Bucket for Compact Wheel Loaders at Work
An Attachment for Every Job - Cat® Work Tool Attachments