Studio Shot

General Purpose Buckets 1.0 m3 (1.3 yd3) , Skid Steer Coupler, Base Edge

Request A Price Click for Price

Key Specs

Width
80.1 in
2035.4 mm
Weight
849 lb
385.1 kg
Height
36.2 in
919 mm

Overview

Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

Product Specifications for 1.0 m3 (1.3 yd3) , Skid Steer Coupler, Base Edge

Width 80.1 in 2035.4 mm
Weight 849 lb 385.1 kg
Height 36.2 in 919 mm
Length 35.2 in 893 mm
Capacity 1.3 yd³ 1 m³
Base Edge Thickness 0.7 in 19 mm
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 1.0 m3 (1.3 yd3) , Skid Steer Coupler, Base Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments