Studio Shot

General Purpose Buckets - Performance Series 1.9 m3 (2.5 yd3), Pin On, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
94.5 in
2401 mm
Weight
1487.9 lb
674.9 kg
Height
45.7 in
1161 mm

Overview

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Product Specifications for 1.9 m3 (2.5 yd3), Pin On, Bolt-On Cutting Edge

Width 94.5 in 2401 mm
Weight 1487.9 lb 674.9 kg
Height 45.7 in 1161 mm
Length 47.4 in 1205 mm
Capacity 2.5 yd³ 1.9 m³
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.7 in 19 mm
Interface Type Pin On Pin On

See how 1.9 m3 (2.5 yd3), Pin On, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View