Width | 177 in 4496 mm |
Wing Angle | 30 ° 30 ° |
Height | 55 in 1397 mm |
Weight | 4250 lb 1928 kg |
Capacity | 10.3 yd³ 7.8 m³ |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
VR Blades are an ideal choice for site development and general construction, where the ground must be first dug up then dozed into the required contour, and the material conditions vary widely. With the VR blade, one machine can efficiently accomplish both tasks, regardless of the ground conditions.
Width | 177 in 4496 mm |
Wing Angle | 30 ° 30 ° |
Height | 55 in 1397 mm |
Weight | 4250 lb 1928 kg |
Capacity | 10.3 yd³ 7.8 m³ |
Caterpillar product brochures and other informational documents are available for your growing business.