Width | 218 in 5537 mm |
Wing Angle | 30 ° 30 ° |
Height | 78 in 1981 mm |
Weight | 7050 lb 3198 kg |
Capacity | 28 yd³ 21.41 m³ |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat Coal U-blades are production oriented: move as much coal as efficiently as possible. The sidebars are vertical through half their length, and angled above for penetration into coal piles without excessive drag or weight. Stainless steel liners are available on some blades to resist corrosion of acidic coal. Optional center push-plates are available for tandem pushing of another dozer.
Width | 218 in 5537 mm |
Wing Angle | 30 ° 30 ° |
Height | 78 in 1981 mm |
Weight | 7050 lb 3198 kg |
Capacity | 28 yd³ 21.41 m³ |