Width | 216 in 5486 mm |
Wing Angle | 30 ° 30 ° |
Height | 92 in 2337 mm |
Weight | 7713 lb 3499 kg |
Capacity | 37 yd³ 28.3 m³ |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat Woodchips U-Blades will move more with less effort than using a standard U-blade. The sidebars on the wings are near vertical for penetration into a pile, this lets the operator cut a load loose from a larger mass of wood chips. The side wings are angled in to the center, and the moldboard is curved to push the material to the center of the blade and keep it rolling. The rolling action makes the material easier to push.
Width | 216 in 5486 mm |
Wing Angle | 30 ° 30 ° |
Height | 92 in 2337 mm |
Weight | 7713 lb 3499 kg |
Capacity | 37 yd³ 28.3 m³ |