Photos

Landfill U-Blades 23.32 m³ (30.5 yd³)

Request A Price Find Dealer

Key Specs

Width
194 in
4928 mm
Wing Angle
30 °
30 °
Height
90 in
2286 mm

Overview

Cat Landfill U-Blades are tall and wide to roll up the maximum amount of trash. Visibility to the front is provided by the open-frame construction of the upper blade; this also keeps blade weight down. While the blade is optimized for loose material, the edge group and moldboard are strong enough to doze cover material or dig trenches when needed.

Product Specifications for 23.32 m³ (30.5 yd³)

Width 194 in 4928 mm
Wing Angle 30 ° 30 °
Height 90 in 2286 mm
Weight 7300 lb 3311 kg
Capacity 30.5 yd³ 23.32 m³

See how 23.32 m³ (30.5 yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Photos

Photos
Photos
Photos