Cushion Dozer Blades

Cushion Dozer Blades 3048mm (120 in) Cushion Dozer

Request A Price Find Dealer

Key Specs

Width
120 in
3048 mm
Height
62 in
1575 mm
Weight
9420 lb
4273 kg

Overview

Straight blades put full machine power across the narrowest useful area, for maximum penetration power. This design has been enhanced in the Cushion Dozer Blade to work push-loading tractor scrapers or other track-type tractors. The heavy-duty design includes reinforcement to transfer machine power without damaging the blade or the tractor. Between the tractor and the blade is an inside-mounted rigid C-frame. The inside mounting keeps the frame narrow and rigid, to resist flexing and limit loads on the tractor frame.

Product Specifications for 3048mm (120 in) Cushion Dozer

Width 120 in 3048 mm
Height 62 in 1575 mm
Weight 9420 lb 4273 kg

See how 3048mm (120 in) Cushion Dozer compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Cushion Dozer Blades

Check out current offers for the 3048mm (120 in) Cushion Dozer

View More Offers