Performance
Cycle Time - Open | 1.8 s 1.8 s |
Cycle Time - Close | 1.2 s 1.2 s |
Crushing Force - Primary Cutter | 423 Sh Ton 3767 kN |
Crushing Force - Cutter Tip | 189 Sh Ton 1684 kN |
Crushing Force - Tooth Tip | 131 Sh Ton 1166 kN |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® Multi-Processors accept multiple interchangeable jaws for a wide range of demolition tasks. Faster cycle times get your jobs done quicker. Greater power means taking on bigger jobs. Quick jaw change gives you the right tool for the task at hand, without slowing you down. All built on a durable, easy to maintain platform.
Cycle Time - Open | 1.8 s 1.8 s |
Cycle Time - Close | 1.2 s 1.2 s |
Crushing Force - Primary Cutter | 423 Sh Ton 3767 kN |
Crushing Force - Cutter Tip | 189 Sh Ton 1684 kN |
Crushing Force - Tooth Tip | 131 Sh Ton 1166 kN |
Jaw Circuit - Max. Oil Pressure | 350 bar 5076 psi |
Jaw Circuit - Max. Oil Flow | 59 gal/min 225 l/min |
Rotation Circuit - Max. Oil Pressure | 140 bar 2031 psi |
Rotation Circuit - Max. Oil Flow | 40 l/min 11 gal/min |
Jaw Depth | 29.8 in 756 mm |
Cutter Length | 7.5 in 191 mm |
Jaw Opening - Maximum | 35.6 in 903 mm |
Jaw Width - Fixed | 5.2 in 132 mm |
Jaw Width - Moveable | 5.2 in 132 mm |
Length | 81.9 in 2079 mm |
Height | 62.7 in 1593 mm |
Width | 31.2 in 793 mm |
Excavator Minimum | 24 tons 24 tons |
Excavator Maximum | 35 tons 35 tons |
Caterpillar product brochures and other informational documents are available for your growing business.
MP324 with Demolition Jaw
Photos
Photos
Photos
Photos
Photos
Photos
Cat® Multi-Processors | Demolition Jaw
Cat® Multi-Processors | Housing
Cat® Multi-Processors | Introduction to Multi-Processors
Cat® Multi-Processors | MP300 Series Multi-Processors
Cat® Multi-Processors | How to Change Jaws in 15 Minutes
Cat® Multi-Processors | SpeedBooster Technology
Cat® Multi-Processors | Productivity
Cat® Multi-Processors | Reliability
Cat® Multi-Processors | Versatility
Cat® Multi-Processors | Power and Speed