330 - Tier 4 / Stage V

Medium Excavators 330 - Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
273 hp
203.7 kW
Operating Weight
69200 lb
31400 kg
Maximum Digging Depth
23.9 ft
7240 mm

Overview

Moving the Standard Higher

The Cat® 330 raises the bar for performance and fuel efficiency in this size class. With an equipment line full of world-class standard factory technology, a cab focused on operator comfort and productivity, plus lower fuel and maintenance costs, the 330 will set a new pace for productivity and profit in your operation.

Benefits

HIgh Fuel Efficiency

With larger hydraulic pumps, an advanced electro-hydraulic system, and increased bucket capacity, this machine delivers high productivity per unit of fuel.

Low Maintenance Costs

Fewer maintenance items paired with extended and more synchronized maintenance intervals increases uptime and reduces costs.

High Operating Efficiency

Offering world-class standard factory-equipped technology to help improve operation output, including Cat Grade with 2D, Grade with Assist and Payload.

Low CO2 Emissions

The 330 emits lower CO2 emissions compared to the previous 330F.

Product Specifications for 330 - Tier 4 / Stage V

Net Power - ISO 9249 273 hp 203.7 kW
Net Power - ISO 9249 (DIN) 277 hp (metric) 277 hp (metric)
Engine Model Cat® C7.1 Cat® C7.1
Engine Power - ISO 14396 275 hp 205 kW
Engine Power - ISO 14396 (DIN) 279 hp (metric) 279 hp (metric)
Bore 4 in 105 mm
Stroke 5 in 135 mm
Displacement 428 in³ 7.01 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V, and Japan 2014 emission standards. Meets U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V, and Japan 2014 emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels.Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels.Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Main System - Maximum Flow 560 l/min (148 gal/min) 560 l/min (148 gal/min)
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Equipment - Lift Mode 5510 psi 38000 kPa
Maximum Pressure - Travel 5075 psi 35000 kPa
Maximum Pressure - Swing 4320 psi 29800 kPa
Swing Speed 11.5 r/min 11.5 r/min
Note (1) For CE-marked machine default value may be set lower. For CE-marked machine default value may be set lower.
Maximum Swing Torque 81132 lbf·ft 110 kN·m
Operating Weight 69200 lb 31400 kg
Note Long undercarriage, Reach boom, R3.2 m (10'6") stick, Heavy Duty (HD) 1.76 m³ (2.30 yd³) bucket, 800 mm (31") triple grouser shoes and 6700 kg (14,770 lb) counterweight. Long undercarriage, Reach boom, R3.2 m (10'6") stick, Heavy Duty (HD) 1.76 m³ (2.30 yd³) bucket, 800 mm (31") triple grouser shoes and 6700 kg (14,770 lb) counterweight.
Fuel Tank Capacity 125.2 gal (US) 474 l
Cooling System 6.6 gal (US) 25 l
Engine Oil 6.6 gal (US) 25 l
Swing Drive 2.6 gal (US) 10 l
Final Drive - Each 1.5 gal (US) 5.5 l
Hydraulic System - Including Tank 81.9 gal (US) 310 l
Hydraulic Tank 38.8 gal (US) 147 l
DEF Tank 10.8 gal (US) 41 l
Boom Reach 6.15 m (20'2") Reach 6.15 m (20'2")
Stick Reach 3.2 m (10'6") Reach 3.2 m (10'6")
Bucket HD 1.76 m³ (2.30 yd³) HD 1.76 m³ (2.30 yd³)
Shipping Height - Top of Cab 10 ft 3060 mm
Handrail Height 10 ft 3060 mm
Shipping Length 34.2 ft 10420 mm
Tail Swing Radius 10.3 ft 3130 mm
Counterweight Clearance 3.7 ft 1120 mm
Ground Clearance 1.6 ft 490 mm
Track Length 15.9 ft 4860 mm
Length to Center of Rollers 13.1 ft 3990 mm
Track Gauge 8.5 ft 2590 mm
Transport Width 11.1 ft 3390 mm
Maximum Digging Depth 23.9 ft 7240 mm
Boom Reach 6.15 m (20'2") Reach 6.15 m (20'2")
Stick Reach 3.2 m (10'6") Reach 3.2 m (10'6")
Bucket HD 1.76 m³ (2.30 yd³) HD 1.76 m³ (2.30 yd³)
Maximum Reach at Ground Level 35 ft 10680 mm
Maximum Cutting Height 32.9 ft 10030 mm
Maximum Loading Height 22.8 ft 6950 mm
Minimum Loading Height 7.5 ft 2300 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 23.3 ft 7090 mm
Maximum Vertical Wall Digging Depth 19.7 ft 6010 mm
Bucket Digging Force - ISO 40200 lbf 179 kN
Stick Digging Force - ISO 28300 lbf 126 kN
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 kg (1.9 lb) of refrigerant which has a CO2 equivalent of 1.216 metric tonnes (1.340 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 kg (1.9 lb) of refrigerant which has a CO2 equivalent of 1.216 metric tonnes (1.340 tons).

330 - Tier 4 / Stage V Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Rollover Protective Structure (ROPS)
  • Mechanical-suspension seat (Comfort only)
  • Heated air-suspension seat (Deluxe only)
  • Heated and ventilated air-suspension seat (Premium, Demolition only)
  • High-resolution 203 mm (8 in) LCD touchscreen monitor (Comfort only)
  • High-resolution 254 mm (10 in) LCD touchscreen monitor (Deluxe, Premium, Demolition only)

CAT TECHNOLOGY

  • VisionLink®
  • Remote Flash
  • Remote Troubleshoot
  • Work tool recognition and tracking (PL161)
  • Cat Grade with 2D
  • Cat Assist
  • Cat Payload

ELECTRICAL SYSTEM

  • Two 1,000 CCA maintenance free batteries
  • Programmable time-delay LED working lights
  • LED chassis light, left-hand/right-hand boom lights, cab lights

ENGINE

  • Cat C7.1 twin turbo diesel engine
  • Three selectable power modes
  • Auto engine speed control
  • Auto engine idle shutdown
  • 50°C (122°F) high-ambient cooling capacity with de-rate
  • -18°C (-0°F) cold start capability
  • Double element air filter with integrated precleaner
  • Reversing electric cooling fans

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuits
  • Auto warm up
  • Auto two-speed travel
  • Auto Heavy Lift
  • Auto Dig Boost
  • Boom and stick drift reduction valve

SAFETY AND SECURITY

  • 2D E-Fence
  • Auto hammer stop
  • Rearview camera
  • Right-side-view camera
  • Ground-level engine shutoff switch
  • Lockable disconnect switch
  • Right-hand handrail and hand hold
  • Signaling/warning horn

SERVICE AND MAINTENANCE

  • Scheduled Oil Sampling (S·O·S℠) ports
  • Ground-level and platform-level engine oil dipsticks
  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • Tie-down points on base frame
  • 6700 kg (14,770 lb) counterweight

330 - Tier 4 / Stage V Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 5.55 m (18'2") Mass boom
  • 6.15 m (20'2") Reach boom
  • 6.15 m (20'2") HD Reach boom
  • 6.5 m (21'3") Straight boom
  • 10.2 m (33'6") Super Long Reach boom
  • 3.0 m (10'") Stub + 3.3 m (10'10") Fore, Variable Angle boom
  • 2.5 m (8'2") Mass stick
  • 2.65 m (8'8") Reach stick
  • 2.65 m (8'8") HD Reach stick
  • 3.2 m (10'6") Reach stick
  • 3.2 m (10'6") HD Reach stick
  • 3.75 m (12'2") Reach stick
  • 7.85 m (25'9") Super Long Reach stick

CAB

  • Operator Protective Guards (OPG)
  • Cat Stick Steer
  • Auxiliary relay

CAT TECHNOLOGY

  • VisionLink Productivity
  • Operator Coaching
  • Cat Grade with 2D with Attachment Ready Option (ARO)
  • Cat Grade with 3D (single or dual GNSS)
  • Cat Grade 3D Ready
  • Cat Grade Connectivity
  • Cat Advanced Payload
  • Cat Tiltrotator (TRS) integration

ENGINE

  • -32°C (-25°F) cold start capability

HYDRAULIC SYSTEM

  • Boom and stick lowering check valves
  • Hammer return filter circuit
  • Tool Control (two pump, one/two way high-pressure flow)
  • Medium-pressure circuit
  • Hydraulic efficiency monitoring
  • Quick coupler circuit
  • SmartBoom™ (Europe only)

SAFETY AND SECURITY

  • Cat Command (remote control)
  • 360° visibility
  • Swing alarm
  • Inspection lighting

SERVICE AND MAINTENANCE

  • Electric refueling pump with auto shutoff

UNDERCARRIAGE AND STRUCTURES

  • 600 mm (24") triple grouser shoes
  • 600 mm (24") HD triple grouser shoes
  • 600 mm (24") double grouser shoes
  • 600 mm (24") single grouser shoes
  • 700 mm (28") triple grouser shoes
  • 800 mm (31") triple grouser shoes
  • 900 mm (34") triple grouser shoes

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Lift Assist for Excavators

    Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.

1 - 8 of 9 Items items
Previous Next

Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.

Explore Technology
  • Cat Command Remote Control for Construction

    Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

1 - 8 of 9 Items items
Previous Next

Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

Explore Technology
  • Cat 2D E-fence for Excavators

    Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

1 - 8 of 9 Items items
Previous Next

Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade for Excavators (2D & 3D)

    Digging a foundation. Trenching for a water line. Working on a slope. These jobs demand the precision and speed you get from Cat® Grade technologies. Combining advanced guidance with optional automated machine control, Grade helps operators hit grading targets right on the money in fewer passes.

1 - 8 of 9 Items items
Previous Next

Digging a foundation. Trenching for a water line. Working on a slope. These jobs demand the precision and speed you get from Cat® Grade technologies. Combining advanced guidance with optional automated machine control, Grade helps operators hit grading targets right on the money in fewer passes.

Explore Technology
  • Cat Payload for Excavators

    Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology
  • Operator Coaching for Excavators

    Operator Coaching allows operators of all experience levels to take their efficiency and productivity to the next level. With tips and data at their fingertips, operators can track and improve their productivity through everyday work on the job site.

  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

Operator Coaching allows operators of all experience levels to take their efficiency and productivity to the next level. With tips and data at their fingertips, operators can track and improve their productivity through everyday work on the job site.

Explore Technology

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 330 - Tier 4 / Stage V compares against frequently compared products.

Media Gallery

330 Hydraulic Excavator

330 Hydraulic Excavator

330 Hydraulic Excavator

330 Hydraulic Excavator

330 Hydraulic Excavator
330 Hydraulic Excavator
330 Hydraulic Excavator
330 Hydraulic Excavator

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 330 - Tier 4 / Stage V

Start 330 - Tier 4 / Stage V Tour
close