Stiff Link Thumb

Stiff Link Thumbs Stiff Link Thumb 4-tooth 732 mm (29 in): 584-7232

Request A Price Find Dealer

Key Specs

Number of Teeth/Tines
4
4
Stored Height
22 in
559 mm
Overall Width
23.9 in
606 mm

Overview

Cat® Stiff Link Thumbs are the ideal add-on to add versatility to your Cat machines. Designed for specific excavator and bucket combinations, they help you take on more materials without compromising fuel efficiency. We built them to upgrade your machine to handle larger, bulkier materials.

Product Specifications for Stiff Link Thumb 4-tooth 732 mm (29 in): 584-7232

Number of Teeth/Tines 4 4
Stored Height 22 in 559 mm
Overall Width 23.9 in 606 mm
Weight 1084 lb 492 kg
Length 75.5 in 1918 mm
Rotation Two static working positions at 90° and 105° Two static working positions at 90° and 105°
Tines Included Yes Yes
Machine Class 20 to 25 ton excavators 20 to 25 ton excavators
Interface Type Pin-on Pin-on

See how Stiff Link Thumb 4-tooth 732 mm (29 in): 584-7232 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Stiff Link Thumb

Stiff Link thumb working

Stiff Link thumb working

Stiff Link thumb working

Stiff Link Thumb
Stiff Link thumb working
Stiff Link thumb working
Stiff Link thumb working