Performance
Cycle Time - Open | 1.8 s 1.8 s |
Cycle Time - Close | 1.2 s 1.2 s |
Cutting Force - Blade Throat | 488 Sh Ton 4344 kN |
Cutting Force - Blade Center | 213 Sh Ton 1894 kN |
Cutting Force - Blade Tip | 174 Sh Ton 1550 kN |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® Multi-Processors accept multiple interchangeable jaws for a wide range of demolition tasks. Faster cycle times get your jobs done quicker. Greater power means taking on bigger jobs. Quick jaw change gives you the right tool for the task at hand, without slowing you down. All built on a durable, easy to maintain platform.
Cycle Time - Open | 1.8 s 1.8 s |
Cycle Time - Close | 1.2 s 1.2 s |
Cutting Force - Blade Throat | 488 Sh Ton 4344 kN |
Cutting Force - Blade Center | 213 Sh Ton 1894 kN |
Cutting Force - Blade Tip | 174 Sh Ton 1550 kN |
Jaw Circuit - Max. Oil Pressure | 5076 psi 350 bar |
Jaw Circuit - Max. Oil Flow | 59 gal/min 225 l/min |
Rotation Circuit - Max. Oil Pressure | 2031 psi 160 bar |
Rotation Circuit - Max. Oil Flow | 11 gal/min 40 l/min |
Jaw Depth | 19.3 in 490 mm |
Cutter Length | 17.3 in 439 mm |
Jaw Opening - Maximum | 19.1 in 485 mm |
Jaw Width - Fixed | 11.3 in 286 mm |
Jaw Width - Moveable | 4.7 in 120 mm |
Width | 83.8 in 2129 mm |
Length | 61.9 in 1571 mm |
Height | 31.2 in 793 mm |
Weight - Housing, Jaw and Bracket | 6113 lb 2773 kg |
Weight - Jaw Only | 2487 lb 1128 kg |
Excavator Minimum | 24 tons 24 tons |
Excavator Maximum | 35 tons 35 tons |
Caterpillar product brochures and other informational documents are available for your growing business.
MP324 with Tank Shear jaw
Photos
Photos
Photos
Photos
Photos
Photos
Photos
Cat® Multi-Processors | Tank Shear Jaw
Cat® Multi-Processors | Housing
Cat® Multi-Processors | Introduction to Multi-Processors
Cat® Multi-Processors | MP300 Series Multi-Processors
Cat® Multi-Processors | How to Change Jaws in 15 Minutes
Cat® Multi-Processors | SpeedBooster Technology
Cat® Multi-Processors | Productivity
Cat® Multi-Processors | Reliability
Cat® Multi-Processors | Versatility
Cat® Multi-Processors | Power and Speed