Operational Data
Operating Weight - Without Safety Frame | 2061 lb 935 kg |
Digging Force - Bucket | 2000 lb 8.9 kN |
Digging Force - Stick | 1011 lb 4.5 kN |
Operating Weight - With Safety Frame | 2170 lb 985 kg |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Checking Price
Key Specs
The Cat 300.9D Mini Excavator delivers power and performance in a compact size to help you work in the tightest applications. Its ability to fit through a narrow doorway makes it an excellent machine for indoor demolition work.
Work in tight areas
Simple controls for easy operation
Range of attachments for a variety of applications
Operating Weight - Without Safety Frame | 2061 lb 935 kg |
Digging Force - Bucket | 2000 lb 8.9 kN |
Digging Force - Stick | 1011 lb 4.5 kN |
Operating Weight - With Safety Frame | 2170 lb 985 kg |
Net Power | 13 hp 9.6 kW |
Engine Model | Yanmar 31NV70 Yanmar 31NV70 |
Rated Speed | 2100 r/min 2100 r/min |
Maximum Engine Output | 18 hp 13.7 kW |
Gross Power - ISO 14396 | 18 hp 13.7 kW |
Diesel Tank Volume | 2.64 gal (US) 10 l |
Displacement | 52 in³ 854 cm³ |
Flywheel Output ISO | 13 hp 9.6 kW |
Battery | 12 V, 20 Amp 12 V, 20 Amp |
Type | Water cooled model 3-cylinder diesel engine Water cooled model 3-cylinder diesel engine |
Make/Type | Yanmar 31NV70 Yanmar 31NV70 |
Emissions | Meets U.S. EPA Tier 4 Final/EU Stage V emission standards. Meets U.S. EPA Tier 4 Final/EU Stage V emission standards. |
Operating Weight | 2061 lb 935 kg |
Operating Weight - Without Safety Frame | 2061 lb 935 kg |
Operating Weight - With Safety Frame | 2170 lb 985 kg |
Dig Depth | 68 in 1731 mm |
Undercarriage Width - Extended | 2.83 ft 864 mm |
Width | 2.4 ft 730 mm |
Height - With ROPS Safety Frame Folded Down | 4.94 ft 1507 mm |
Maximum Dump Height | 6.68 ft 2035 mm |
Maximum Dozer Lift Height | 8 in 197 mm |
Length - Undercarriage | 4 ft 1220 mm |
Maximum Vertical Dig Depth | 4.43 ft 1349 mm |
Minimum Front Linkage Swing Radius | 3.77 ft 1150 mm |
Boom Swing Angle - Left | 55 ° 55 ° |
Undercarriage Width - Retracted | 2.33 ft 711 mm |
Boom Swing Angle - Right | 56 ° 56 ° |
Maximum Reach | 10.09 ft 3074 mm |
Maximum Reach - Ground Level | 9.92 ft 3023 mm |
Transport Length - Arm Lowered | 9 ft 2746 mm |
Track Width | 7 in 180 mm |
Tail Swing Radius | 2.41 ft 736 mm |
Maximum Dozer Dig Depth | 7 in 174 mm |
Maximum Dig Height | 9.39 ft 2863 mm |
Height - With ROPS Safety Frame Unfolded | 7.47 ft 2276 mm |
Pumps | 2 gear pumps 2 gear pumps |
Discharge Capacity | 11.4 + 11.4 L/min (3 + 3 gal/min) 11.4 + 11.4 L/min (3 + 3 gal/min) |
Operating Pressure for the Work and Travel Hydraulics | 2466 psi 170 bar |
Operating Pressure Pivot | 1015 psi 70 bar |
Hydraulic Tank Capacity | 3.7 gal (US) 14 l |
Gradeability | 30°/58% 30°/58% |
Travel Speed | 1.12 mile/h 1.8 km/h |
Track Width | 7 in 180 mm |
Ground Clearance | 5 in 127 mm |
Ground Pressure | 3.5 psi 0.25 kg/cm² |
Machine Swing Speed | 8 r/min 8 r/min |
Number of Rollers - Each Side | 2 2 |
Stick Length - Standard | 34.8 in 890 mm |
Machine Overhang | 12.5 in 318 mm |
Height | 8 in 200 mm |
Dig Depth | 7 in 174 mm |
Width | 28 in 700 mm |
Lift Height | 8 in 197 mm |
Sound Power Level (LWA) (to 2000/14/EG) | 93 dB(A) 93 dB(A) |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.
300.9D Mini Hydraulic Excavator
300.9D Mini Hydraulic Excavator
300.9D Mini Hydraulic Excavator
300.9D Mini Hydraulic Excavator
300.9D Mini Hydraulic Excavator
Overview of the Cat 300.9D
Introducing the Cat 300.9D
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.
VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.