Performance
Cycle Time - Open | 1.6 s 1.6 s |
Cycle Time - Close | 1 s 1 s |
Cutting Force - Blade Throat | 451 Sh Ton 4012 kN |
Cutting Force - Blade Center | 205 Sh Ton 1827 kN |
Cutting Force - Blade Tip | 114 Sh Ton 1011 kN |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® Multi-Processors accept multiple interchangeable jaws for a wide range of demolition tasks. Faster cycle times get your jobs done quicker. Greater power means taking on bigger jobs. Quick jaw change gives you the right tool for the task at hand, without slowing you down. All built on a durable, easy to maintain platform.
Cycle Time - Open | 1.6 s 1.6 s |
Cycle Time - Close | 1 s 1 s |
Cutting Force - Blade Throat | 451 Sh Ton 4012 kN |
Cutting Force - Blade Center | 205 Sh Ton 1827 kN |
Cutting Force - Blade Tip | 114 Sh Ton 1011 kN |
Jaw Circuit - Max. Oil Pressure | 5076 psi 350 bar |
Jaw Circuit - Max. Oil Flow | 40 gal/min 150 l/min |
Rotation Circuit - Max. Oil Pressure | 2031 psi 140 bar |
Rotation Circuit - Max. Oil Flow | 11 gal/min 40 l/min |
Jaw Depth | 19.3 in 490 mm |
Cutter Length | 15 in 382 mm |
Jaw Opening - Maximum | 13 in 322 mm |
Jaw Width - Fixed | 11.8 in 300 mm |
Jaw Width - Moveable | 3.5 in 88 mm |
Width | 74.7 in 1897 mm |
Length | 51.1 in 1298 mm |
Height | 31.2 in 793 mm |
Weight - Housing, Jaw and Bracket | 4131 lb 1874 kg |
Weight - Jaw Only | 1462 lb 663 kg |
Excavator Minimum | 18 tons 18 tons |
Excavator Maximum | 25 tons 25 tons |
Caterpillar product brochures and other informational documents are available for your growing business.
MP318 with Shear jaw
Photos
Photos
Photos
Photos
Photos
Photos
Cat® Multi-Processors | Shear Jaw
Cat® Multi-Processors | Housing
Cat® Multi-Processors | Introduction to Multi-Processors
Cat® Multi-Processors | MP300 Series Multi-Processors
Cat® Multi-Processors | How to Change Jaws in 15 Minutes
Cat® Multi-Processors | SpeedBooster Technology
Cat® Multi-Processors | Productivity
Cat® Multi-Processors | Reliability
Cat® Multi-Processors | Versatility
Cat® Multi-Processors | Power and Speed