Performance
Cycle Time - Open | 1.6 s 1.6 s |
Cycle Time - Close | 1 s 1 s |
Crushing Force - Primary Cutter | 295 Sh Ton 2622 kN |
Crushing Force - Cutter Tip | 130 Sh Ton 1158 kN |
Crushing Force - Tooth Tip | 90 Sh Ton 802 kN |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® Multi-Processors accept multiple interchangeable jaws for a wide range of demolition tasks. Faster cycle times get your jobs done quicker. Greater power means taking on bigger jobs. Quick jaw change gives you the right tool for the task at hand, without slowing you down. All built on a durable, easy to maintain platform.
Cycle Time - Open | 1.6 s 1.6 s |
Cycle Time - Close | 1 s 1 s |
Crushing Force - Primary Cutter | 295 Sh Ton 2622 kN |
Crushing Force - Cutter Tip | 130 Sh Ton 1158 kN |
Crushing Force - Tooth Tip | 90 Sh Ton 802 kN |
Jaw Circuit - Max. Oil Pressure | 5076 psi 350 bar |
Jaw Circuit - Max. Oil Flow | 40 gal/min 150 l/min |
Rotation Circuit - Max. Oil Pressure | 140 bar 2031 psi |
Rotation Circuit - Max. Oil Flow | 11 gal/min 40 l/min |
Jaw Depth | 25 in 645 mm |
Cutter Length | 15 in 382 mm |
Jaw Opening - Maximum | 682 mm 26.9 in |
Jaw Width - Fixed | 11.8 in 299 mm |
Jaw Width - Moveable | 104 mm 4.1 in |
Weight - Housing, Jaw and Bracket | 4264 lb 1934 kg |
Weight - Jaw Only | 723 kg 1594 lb |
Excavator Minimum | 18 tons 18 tons |
Excavator Maximum | 25 tons 25 tons |
Caterpillar product brochures and other informational documents are available for your growing business.
MP318 with Concrete Cutter Jaw
Photos
Photos
Photos
Photos
Cat® Multi-Processors | Concrete Cutter Jaw
Cat® Multi-Processors | Housing
Cat® Multi-Processors | Introduction to Multi-Processors
Cat® Multi-Processors | MP300 Series Multi-Processors
Cat® Multi-Processors | How to Change Jaws in 15 Minutes
Cat® Multi-Processors | SpeedBooster Technology
Cat® Multi-Processors | Productivity
Cat® Multi-Processors | Reliability
Cat® Multi-Processors | Versatility
Cat® Multi-Processors | Power and Speed