318 GC - Tier 3

Small Excavators 318 GC - Tier 3

Tier 3

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
111 hp
83.1 kW
Operating Weight
38600 lb
17500 kg
Maximum Digging Depth
20 ft
6110 mm

Overview

High Performance with Low Maintenance Costs on the Jobsite

If you need reliability, durability, high productivity, and low cost, the Cat® 318 GC is made for you. This excavator is designed, built, and uniquely supported to help you get more work done every day and help put money back in your pocket.

Benefits

High Performance

Operate with ease. A powerful engine, electro-hydraulic pump and control valve, and high digging force help you get more work done every day.

Low Maintenance Costs

Long life filters for fuel, hydraulic oil, and air help lower your overall costs.

Designed for Daily Work

The 318 GC is easy to own and operate, providing the reliability and durability you expect from Cat® products.

Product Specifications for 318 GC - Tier 3

Net Power - ISO 9249 111 hp 83.1 kW
Engine Model C3.6 C3.6
Net Power - ISO 9249 (DIN) 113 hp (metric) 113 hp (metric)
Engine Power - ISO 14396 121 hp 90 kW
Engine Power - ISO 14396 (DIN) 122 hp (metric) 122 hp (metric)
Bore 4 in 98 mm
Stroke 5 in 120 mm
Displacement 220 in³ 3.6 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA. Meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,400 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,400 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to: 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to: 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Main System - Maximum Flow 296 L/min (78 gal/min) 296 L/min (78 gal/min)
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 3452 psi 23800 kPa
Stick Cylinder - Bore 5 in 120 mm
Stick Cylinder - Stroke 47 in 1197 mm
Bucket Cylinder - Bore 4 in 100 mm
Boom Cylinder - Stroke 40 in 1015 mm
Boom Cylinder - Bore 4 in 105 mm
Bucket Cylinder - Stroke 37 in 939 mm
Swing Speed 9.56 r/min 9.56 r/min
Maximum Swing Torque 33840 lbf·ft 46 kN·m
Operating Weight 38600 lb 17500 kg
Fuel Tank Capacity 75.3 gal (US) 285 l
Cooling System 2.9 gal (US) 11 l
Engine Oil 2.9 gal (US) 11 l
Final Drive - Each 0.8 gal (US) 3 l
Hydraulic System - Including Tank 50.2 gal (US) 190 l
Hydraulic Tank 24.8 gal (US) 94 l
Boom Reach 5.1 m (16'9") Reach 5.1 m (16'9")
Stick Reach 2.6 m (8'6") Reach 2.6 m (8'6")
Bucket SD 0.91 m³ (1.19 yd³) SD 0.91 m³ (1.19 yd³)
Shipping Height - Top of Cab 9.9 ft 3030 mm
Handrail Height 9.6 ft 2930 mm
Shipping Length 28.6 ft 8730 mm
Tail Swing Radius 8.9 ft 2700 mm
Counterweight Clearance 3.4 ft 1030 mm
Ground Clearance 1.5 ft 460 mm
Track Length 13 ft 3970 mm
Length to Center of Rollers 10.4 ft 3170 mm
Track Gauge 6.5 ft 1990 mm
Transport Width 8.5 ft 2590 mm
Length - Center of Rollers 10 ft 3040 mm
Maximum Digging Depth 20 ft 6110 mm
Boom Reach 5.1 m (16'9") Reach 5.1 m (16'9")
Stick Reach 2.6 m (8'6") Reach 2.6 m (8'6")
Bucket SD 0.91 m³ (1.19 yd³) SD 0.91 m³ (1.19 yd³)
Maximum Reach at Ground Level 28.9 ft 8800 mm
Maximum Cutting Height 29.3 ft 8930 mm
Maximum Loading Height 20.6 ft 6270 mm
Minimum Loading Height 7.5 ft 2280 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 19.3 ft 5890 mm
Maximum Vertical Wall Digging Depth 16.6 ft 5070 mm
Bucket Digging Force - ISO 27650 lbf 123 kN
Stick Digging Force - ISO 17980 lbf 80 kN
Operating Weight 31600 lb 14300 kg

318 GC - Tier 3 Standard Equipment

CAB

  • Sound suppressed with viscous mounts
  • High-resolution 203 mm (8") LCD touchscreen monitor
  • Mechanically adjustable seat with headrest
  • Auto bi-level air conditioner
  • Keyless push-to-start engine control
  • Floor-mounted adjustable consoles
  • 1-button joystick
  • AM/FM radio with USB and auxiliary port
  • 24V DC outlet
  • Cup holder and storage compartments
  • 70/30 tempered glass windshield
  • Openable steel hatch
  • Dome light
  • Washable floor mat

CAT TECHNOLOGY

  • VisionLink®*

ELECTRICAL SYSTEM

  • 750 CCA maintenance-free batteries (x2)
  • Electrical disconnect switch
  • LED left-side boom and chassis lights
  • Cat® C3.6 single turbo diesel engine

ENGINE

  • Three selectable modes: Power, Smart, Eco
  • 46°C (115°F) high-ambient cooling capability
  • -18°C (0°F) cold start capability
  • Electric fuel priming pump
  • Two-stage fuel filtration system
  • Sealed double-element air filter with pre-cleaner

HYDRAULIC SYSTEM

  • Electronic main control valve
  • Single type electronic main pump
  • Boom and stick regeneration circuits
  • Automatic hydraulic oil warm up
  • Automatic two-speed travel
  • High performance hydraulic return filter

SAFETY AND SECURITY

  • Anti-skid plating with countersunk bolts
  • Right-hand handrail and hand hold
  • Lockable external tool/storage box
  • Lockable disconnect switch
  • Ground-level engine shutoff switch
  • Signaling/warning horn
  • Hydraulic lockout lever
  • Travel alarm

SERVICE AND MAINTENANCE

  • Grouped location of filters
  • Radiator screen
  • Scheduled Oil Sampling (S·O·S℠) ports

UNDERCARRIAGE AND STRUCTURES

  • Long undercarriage
  • Grease lubricated track links
  • Bottom guards
  • Travel motor guards
  • Swivel guard
  • 3250 kg (7,165 lb) counterweight
  • Tie-down points

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.
  • *Connect subscription only. Additional subscriptions are available. Contact your Cat dealer for availability

318 GC - Tier 3 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 5.1 m (16'9") Reach boom
  • 5.1 m (16'9") HD Reach boom
  • 2.6 m (8'6") Reach stick
  • 2.6 m (8'6") HD Reach stick
  • 2.9 m (9'6") Reach stick

CAB

  • Operator Protective Guards (OPG)
  • 1 slider joystick

ELECTRICAL SYSTEM

  • LED right-side boom light
  • LED cab light

HYDRAULIC SYSTEM

  • Hammer lines
  • Hammer floor pedal kit

SAFETY AND SECURITY

  • Rearview camera

UNDERCARRIAGE AND STRUCTURES

  • 600 mm (24") double grouser track shoes
  • 600 mm (24") triple grouser track shoes
  • 700 mm (28") triple grouser track shoes

See how 318 GC - Tier 3 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

318 GC Silhouette

318 GC Excavator digging

318 GC Excavator digging

318 GC Excavator digging

318 GC Silhouette
318 GC Excavator digging
318 GC Excavator digging
318 GC Excavator digging

360 View
360 View