M317 Wheeled Hydraulic Excavator

Wheel Excavators M317

Request A Price Find Dealer

Key Specs

Engine Power - ISO 14396:2002
148 hp
110 kW
Operating Weight Maximum
43980 lb
19950 kg
Maximum Travel Speed
21.7 mile/h
35 km/h

Overview

High Performance and Versatility in a Compact Machine

The Cat® M317 Wheeled Excavator offers performance features and versatility to help you get more work done every day. Its compact radius design lets you work in space restricted areas. With easy-to-use controls, tiltrotator integration, a comfortable cab, and long service intervals, the M317 helps save you time and money.

Benefits

High Performance

Work fast with help from the reduced front and tail swing radius and optional Cat® Grade Assist technology, along with versatility with the tiltrotator integration.

Enhance Comfort

Operate with ease. Deluxe and Premium cab options with an ergonomic control layout and improved right-side visibility* let you work comfortably all shift long.

*Compared to the M317 with twin turbo engine.

Easy to Maintain

Long life filters for fuel, hydraulic oil, and air, 100% daily ground-level maintenance, and centralized grease points with an autolube option help lower your overall costs.

Product Specifications for M317

Engine Power - ISO 14396:2002 148 hp 110 kW
Engine Power - ISO 14396 (DIN) 150 hp (metric) 150 hp (metric)
Engine Model C4.4 C4.4
Net Power - ISO 9249 141 hp 105 kW
Net Power - ISO 9249 (DIN) 143 hp (metric) 143 hp (metric)
Bore 4.1 in 105 mm
Displacement 268.5 in³ 4.4 l
Stroke 127 mm 5 in
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets EU Stage V emission standards. Meets EU Stage V emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, CEM exhaust gas aftertreatment, alternator, and cooling fan running at intermediate speed. Rated speed 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, CEM exhaust gas aftertreatment, alternator, and cooling fan running at intermediate speed. Rated speed 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations“ (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations“ (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Main System - Maximum Flow - Implement 67 gal/min 254 l/min
Maximum Pressure - Implement Circuit - Heavy Lift 5366 psi 37000 kPa
Maximum Pressure - Implement Circuit - Travel Circuit 5076 psi 35000 kPa
Maximum Pressure - Implement Circuit - Normal 5076 psi 35000 kPa
Maximum Swing Torque 31080 lbf·ft 42 kN·m
Swing Speed 9.4 r/min 9.4 r/min
Operating Weight Maximum 43980 lb 19950 kg
Operating Weight Minimum 37920 lb 17200 kg
Fuel Tank 76.6 gal (US) 290 l
Diesel Exhaust Fluid (DEF) 5.3 gal (US) 20 l
Cooling System 24 l 6.3 gal (US)
Hydraulic Tank 32 gal (US) 121 l
Hydraulic System - Including Tank 74 gal (US) 280 l
Maximum Travel Speed 21.7 mile/h 35 km/h
Forward/Reverse - 1st Gear 6.2 mile/h 10 km/h
Forward/Reverse - 2nd Gear 21.7 mile/h 35 km/h
Creeper Speed - 1st Gear 3.4 mile/h 5.5 km/h
Creeper Speed - 2nd Gear 9.3 mile/h 15 km/h
Drawbar Pull 23380 lbf 104 kN
Boom VA 5.2 m (17'1") VA 5.2 m (17'1")
Stick 2.5 m (8'2") 2.5 m (8'2")
Bucket GD 0.80 m³ (1.05 yd³ ) GD 0.80 m³ (1.05 yd³ )
Shipping Height - Top of Cab 10.9 ft 3320 mm
Support Point 11.5 ft 3520 mm
Shipping Length 28.6 ft 8720 mm
Tail Swing Radius 6.1 ft 1850 mm
Counterweight Clearance 4.3 ft 1300 mm
Ground Clearance 1.3 ft 405 mm
Undercarriage Length 16.6 ft 5050 mm
Wheel Base 8.9 ft 2700 mm
Boom Type VA 5.2 m (17'1") VA 5.2 m (17'1")
Stick 2.5 m (8'2") 2.5 m (8'2")
Bucket GD 0.80 m³ (1.05 yd³ ) GD 0.80 m³ (1.05 yd³ )
Dump Height 25.5 ft 7770 mm
Maximum Loading Height 25.5 ft 7770 mm
Cutting Height 35.2 ft 10740 mm
Digging Height 18.9 ft 5770 mm
Maximum Digging Depth 18.9 ft 5750 mm
Reach at Ground Level 30.2 ft 9210 mm
Vertical Wall Digging Depth 14.6 ft 4450 mm
Stick Forces (ISO) 15737 lbf 70 kN
Bucket Forces (ISO) 26752 lbf 119 kN
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg (2.2 lb) of refrigerant which has a CO2 equivalent of 1.43 metric tonnes (1.576 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg (2.2 lb) of refrigerant which has a CO2 equivalent of 1.43 metric tonnes (1.576 tons).

M317 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 5.2 m (17'1") Variable Adjustable boom

CAB

  • ROPS, advanced sound suppression (ISO 12117-2:2008)
  • High-resolution 254 mm (10 in) LCD touchscreen monitor

CAT TECHNOLOGY

  • Cat® Product Link™
  • Remote flash/troubleshoot capability

ELECTRICAL SYSTEM

  • LED lights on chassis (left-hand, right-hand) and counterweight
  • Programmable time-delay LED working lights
  • Roading and indicator lights, front and rear
  • Maintenance-free batteries
  • Centralized electrical disconnect switch

ENGINE

  • Cat C4.4 diesel engine
  • Power mode selector
  • One-touch low idle with auto engine speed control
  • Auto engine idle shutdown
  • 52°C (125°F) high-ambient cooling capacity
  • -18°C (0°F) cold start capability
  • Sealed double element air filter with integrated pre-cleaner
  • Electric fuel priming pump
  • On-demand cooling fan

HYDRAULIC SYSTEM

  • Automatic swing brake
  • Auto hydraulic oil warm up
  • Electronic main control valve
  • Boom, stick, and bucket drift reduction valves
  • Heavy lift mode
  • Quick coupler circuit for CW-dedicated coupler
  • Separate dedicated swing pump
  • Adjustaqble hydraulic aggresiveness
  • Adjustaqble hydraulic aggresiveness
  • Auxiliary high pressure circuit

SAFETY AND SECURITY

  • Rear- and right-side-view cameras
  • Wide angle mirrors
  • Ground-level engine shutoff switch
  • Anti-skid plate and countersunk bolts on service platform

SERVICE AND MAINTENANCE

  • Scheduled Oil Sampling (S·O·S℠) ports

UNDERCARRIAGE AND STRUCTURES

  • Creeper speed
  • Electronic swing and travel lock
  • Heavy-duty axles, advanced disc brake system and travel motor, adjustable braking force
  • Oscillating front axle, lockable, with remote greasing point
  • Automatic brake/axle lock
  • 4300 kg (9,460 lb) counterweight
  • All wheel drive

M317 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 2.2 m (7'3") stick
  • 2.5 m (8'2") stick

CAB

  • Deluxe cab
  • Premium cab
  • Auxiliary relay

CAT TECHNOLOGY

  • Cat Grade with 2D
  • Cat Grade with 3D
  • Cat Payload
  • 2D E-Fence
  • Laser catcher
  • Cat Grade Assist

ELECTRICAL SYSTEM

  • Electrical refueling pump

HYDRAULIC SYSTEM

  • 1-slider joysticks
  • 2-slider joysticks
  • Second high-pressure auxiliary circuit (one/two-way high-pressure flow)
  • Medium pressure auxiliary circuit (one/two-way medium-pressure flow)
  • SmartBoom™
  • Ride control
  • Cat tiltrotator support
  • Joystick steering

SAFETY AND SECURITY

  • 360° visibility
  • Cat Asset tracker
  • Inspection lighting
  • Travel alarm

SERVICE AND MAINTENANCE

  • Automatic lubrication system for implement and swing system

UNDERCARRIAGE AND STRUCTURES

  • 10.00-20 16 PR, dual tires
  • 11.00-20 16 PR, dual tires
  • 315/70R22.5, no gap dual tires
  • 445/70R 19.5, single tires

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat 2D E-fence for Excavators

    Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

1 - 8 of 9 Items items
Previous Next

Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

Explore Technology
  • Cat Payload for Excavators

    Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology

See how M317 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Product Brochures and More Are Ready to Download!

Media Gallery

M317 Wheeled Excavator

M317 Wheeled Excavator lights

M317 Wheeled Excavator service platform steps with anti-skid punch plate

M317 Wheeled Excavator with bucket

M317 Wheeled Excavator digging

M317 Wheeled Excavator

M317 Wheeled Excavator
M317 Wheeled Excavator lights
M317 Wheeled Excavator service platform steps with anti-skid punch plate
M317 Wheeled Excavator with bucket
M317 Wheeled Excavator digging
M317 Wheeled Excavator

Stick Steer for Cat® Excavators

Stick Steer for Cat® Excavators

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the M317

Start M317 Tour
close