325 - Tier 4 / Stage V

Medium Excavators 325 - Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
172 hp
128.5 kW
Operating Weight
62800 lb
28500 kg
Maximum Digging Depth
22 ft
6700 mm

Overview

Premium Performance with Simple-To-Use Technologies

The Cat® 325 Excavator brings premium performance with simple-to-use technologies like Cat Grade with 2D, Grade Assist, Lift Assist and Payload – all standard equipment from the factory to help boost operator efficiencies. Combine these features with a compact radius design for working in tight spaces, an ergonomic cab, extended maintenance intervals that help lower your maintenance costs, and a power system that helps reduce fuel consumption and you have a low-cost-per-unit-of-production excavator that’s perfect for medium- to heavy-duty applications. An optional blade allows for fast job site cleaning and leveling, and an optional heavy counterweight helps maximize the performance of this compact radius machine.

Benefits

Low Fuel Consumption

Electro-hydraulic pump and main control valve
Smart Mode
Auto Reversing E-fan system

High Performance

Help boost productivity with standard technology
Heavy counterweight to maximize lift capabillity
Blade float function

Lower Maintenance Costs

Longer fuel life, hydraulic oil, and air filters
No pilot or case drain filters
Ground-level engine oil level check

Low CO2 Emissions

The 325 emits lower CO2 emissions compared to the previous 325F.

Product Specifications for 325 - Tier 4 / Stage V

Net Power - ISO 9249 172 hp 128.5 kW
Net Power - ISO 9249 (DIN) 175 hp (metric) 175 hp (metric)
Engine Model Cat® C4.4 Cat® C4.4
Engine Power - ISO 14396 174 hp 129.4 kW
Engine Power - ISO 14396 (DIN) 176 hp (metric) 176 hp (metric)
Bore 4 in 105 mm
Stroke 5 in 127 mm
Displacement 269 in³ 4.4 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards. Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels.Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels.Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Main System - Maximum Flow 429 L/min (113 gal/min) 429 L/min (113 gal/min)
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Equipment - Lift Mode 5510 psi 38000 kPa
Maximum Pressure - Travel 5075 psi 35000 kPa
Maximum Pressure - Swing 3988 psi 27500 kPa
Swing Speed 11.12 r/min 11.12 r/min
Note (1) For CE-marked machine default value may be set lower. For CE-marked machine default value may be set lower.
Maximum Swing Torque 60480 lbf·ft 82 kN·m
Operating Weight 62800 lb 28500 kg
Note Long undercarriage, Reach boom, R2.9B1 (9'6") stick, Heavy Duty (HD) 1.19 m³ (1.56 yd³) bucket, 790 mm (31") HD triple grouser shoes and 8300 kg (18,300 lb) counterweight. Long undercarriage, Reach boom, R2.9B1 (9'6") stick, Heavy Duty (HD) 1.19 m³ (1.56 yd³) bucket, 790 mm (31") HD triple grouser shoes and 8300 kg (18,300 lb) counterweight.
Fuel Tank Capacity 82.7 gal (US) 313 l
Cooling System 3.1 gal (US) 11.8 l
Engine Oil 4 gal (US) 15 l
Swing Drive 1.5 gal (US) 5.5 l
Final Drive - Each 1.2 gal (US) 4.5 l
Hydraulic System - Including Tank 60.8 gal (US) 230 l
Hydraulic Tank 29.4 gal (US) 111 l
DEF Tank 6.9 gal (US) 26 l
Boom Reach 5.7 m (18'8") Reach 5.7 m (18'8")
Stick Reach 2.9 m (9'6") Reach 2.9 m (9'6")
Bucket HD 1.19 m³ (1.56 yd³) HD 1.19 m³ (1.56 yd³)
Shipping Height - Top of Cab 10.1 ft 3080 mm
Handrail Height 10.5 ft 3190 mm
Shipping Length 29.2 ft 8890 mm
Tail Swing Radius 5.11 ft 1810 mm
Counterweight Clearance 3.3 ft 1020 mm
Ground Clearance 1.5 ft 440 mm
Length to Center of Rollers 12 ft 3650 mm
Track Length 14.7 ft 4460 mm
Track Gauge 7.1 ft 2380 mm
Transport Width 9.8 ft 2980 mm
Maximum Digging Depth 22 ft 6700 mm
Boom Reach 5.7 m (18'8") Reach 5.7 m (18'8")
Stick Reach 2.9 m (9'6") Reach 2.9 m (9'6")
Bucket HD 1.19 m³ (1.56 yd³) HD 1.19 m³ (1.56 yd³)
Maximum Reach at Ground Level 32.1 ft 9780 mm
Maximum Cutting Height 36 ft 10970 mm
Maximum Loading Height 25.11 ft 7900 mm
Minimum Loading Height 9.9 ft 2980 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 21.5 ft 6520 mm
Maximum Vertical Wall Digging Depth 16 ft 4880 mm
Bucket Digging Force - ISO 33720 lbf 150 kN
Stick Digging Force - ISO 23830 lbf 106 kN
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.8 kg (1.8 lb) of refrigerant which has a CO2 equivalent of 1.144 metric tonnes (1.261 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.8 kg (1.8 lb) of refrigerant which has a CO2 equivalent of 1.144 metric tonnes (1.261 tons).
Recyclability 98% 98%

325 - Tier 4 / Stage V Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Rollover Protective Structure (ROPS)
  • Mechanical-suspension seat (Comfort only)
  • Heated air-suspension seat (Deluxe only)
  • Heated and ventilated air-suspension seat (Premium only)
  • High-resolution 203 mm (8 in) LCD touchscreen monitor (Comfort only)
  • High-resolution 254 mm (10 in) LCD touchscreen monitor (Deluxe, Premium only)

CAT TECHNOLOGIES

  • VisionLink®
  • Remote Flash
  • Remote Troubleshoot
  • Work tool recognition and tracking (PL161)
  • Cat Grade with 2D
  • Cat Assist
  • Cat Payload

ELECTRICAL SYSTEM

  • Two 1,000 CCA maintenance free batteries
  • Programmable time-delay LED working lights
  • LED chassis light, left-hand/right-hand boom lights, cab lights

ENGINE

  • Three selectable modes: Power, Smart, Eco
  • One-touch low idle with auto engine speed control
  • Auto engine idle shutdown
  • 50° C (122° F) high-ambient cooling capacity without de-rate
  • –18° C (0° F) cold start capability
  • Double element air filter with integrated precleaner
  • Reversing electric cooling fans

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuits
  • Auto hydraulic warm up
  • Auto two-speed travel
  • Boom and stick drift reduction valve
  • Auto dig boost

SAFETY AND SECURITY

  • 2D E-Fence
  • Auto hammer stop
  • Rearview camera
  • Right-side-view camera
  • Lift assist
  • Ground-level engine shutoff switch
  • Lockable disconnect switch
  • Right-hand handrail and hand hold
  • Signaling/warning horn

SERVICE AND MAINTENANCE

  • Scheduled Oil Sampling (S·O·S℠) ports
  • Ground-level and platform-level engine oil dipsticks
  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • Long undercarriage
  • Tie-down points on base frame

325 - Tier 4 / Stage V Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 5.7 m (18'8") Reach boom
  • 5.7 m (18'8") HD Reach boom
  • 2.8 m + 3.3 m (9'2" + 10'10") Variable Angle boom
  • 2.9 m (9'6") Reach stick
  • 2.9 m (9'6") HD Reach stick
  • 2.9 m (9'6") Thumb Ready stick

CAB

  • Operator Protective Guards (OPG)
  • Roller rear sunscreen
  • Cat Stick Steer

CAT TECHNOLOGIES

  • VisionLink Productivity
  • Operator Coaching
  • Cat Grade with 2D with Attachment Ready Option (ARO)
  • Cat Grade with 3D (single or dual GNSS)
  • Cat Grade 3D Ready
  • Cat Grade Connectivity
  • Cat Advanced Payload
  • Cat Tiltrotator (TRS) integration

ELECTRICAL SYSTEM

  • 360° lighting

ENGINE

  • –32° C (–25° F) cold start capability

HYDRAULIC SYSTEM

  • SmartBoom™ (Europe only)
  • Hydraulic efficiency monitoring
  • Hammer return filter circuit

SAFETY AND SECURITY

  • Cat Command remote control
  • 360° visibility
  • Swing alarm
  • Inspection lighting

UNDERCARRIAGE AND STRUCTURES

  • Standard undercarriage (Japan only)
  • 600 mm (24") triple grouser shoes
  • 600 mm (24") HD triple grouser shoes
  • 700 mm (28") triple grouser shoes
  • 700 mm (28") HD triple grouser shoes
  • 790 mm (31") triple grouser shoes
  • 790 mm (31") HD triple grouser shoes
  • 4900 kg (10,800 lb) counterweight
  • 6700 kg (14,771 lb) counterweight
  • 8300 kg (18,300 lb) counterweight
  • 2980 mm (9'9") blade
  • 3170 mm (10'5") blade

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Lift Assist for Excavators

    Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.

1 - 8 of 9 Items items
Previous Next

Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.

Explore Technology
  • Cat Command Remote Control for Construction

    Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

1 - 8 of 9 Items items
Previous Next

Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

Explore Technology
  • Cat 2D E-fence for Excavators

    Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

  • People Detection for Excavators

    While machines are designed to maximize operator visibility, it can be challenging to constantly monitor what is going on around them. Cat® Detect - People Detection for excavators is an intelligent vision camera system that can alert an operator when someone enters within a machine’s hazard zone.

1 - 8 of 9 Items items
Previous Next

Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

Explore Technology

While machines are designed to maximize operator visibility, it can be challenging to constantly monitor what is going on around them. Cat® Detect - People Detection for excavators is an intelligent vision camera system that can alert an operator when someone enters within a machine’s hazard zone.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade for Excavators (2D & 3D)

    Digging a foundation. Trenching for a water line. Working on a slope. These jobs demand the precision and speed you get from Cat® Grade technologies. Combining advanced guidance with optional automated machine control, Grade helps operators hit grading targets right on the money in fewer passes.

1 - 8 of 9 Items items
Previous Next

Digging a foundation. Trenching for a water line. Working on a slope. These jobs demand the precision and speed you get from Cat® Grade technologies. Combining advanced guidance with optional automated machine control, Grade helps operators hit grading targets right on the money in fewer passes.

Explore Technology
  • Cat Payload for Excavators

    Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology
  • Operator Coaching for Excavators

    Operator Coaching allows operators of all experience levels to take their efficiency and productivity to the next level. With tips and data at their fingertips, operators can track and improve their productivity through everyday work on the job site.

  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

Operator Coaching allows operators of all experience levels to take their efficiency and productivity to the next level. With tips and data at their fingertips, operators can track and improve their productivity through everyday work on the job site.

Explore Technology

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 325 - Tier 4 / Stage V compares against frequently compared products.

Media Gallery

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator

Stick Steer for Cat® Excavators

Stick Steer for Cat® Excavators

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 325 - Tier 4 / Stage V

Start 325 - Tier 4 / Stage V Tour
close