330 GC - Tier 4 / Stage V

Medium Excavators 330 GC - Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
201 hp
150 kW
Operating Weight
68100 lb
30900 kg
Maximum Digging Depth
23.8 ft
7260 mm

Overview

Reliable. Comfortable. Productive.

The Cat® 330 GC offers you the ideal balance of dependable performance operator productivity features, and reduced costs. The Cat 330 GC is a smart choice for operations where high reliability and low-cost-per-hour performance are priorities.

Benefits

Low Fuel Consumption

The precise combination of large hydraulic pumps, an electronic main control valve, and electronically controlled cooling fans deliver top performance, helping to burn less fuel.

Cab Design for Safety

The ISO-certified ROPS cab is sound suppressed and the large windows provide all around visibility for a safer, quieter work environment.

Lower Maintenance Costs

With extended and more synchronized maintenance intervals, you get more done at a lower cost compared to the previous model.

Low CO2 Emissions

The 330 GC emits lower CO2 emissions compared to the previous 330F.

Product Specifications for 330 GC - Tier 4 / Stage V

Net Power - ISO 9249 201 hp 150 kW
Net Power - ISO 9249 (DIN) 204 hp (metric) 204 hp (metric)
Engine Model Cat® C7.1 Cat® C7.1
Engine Power - ISO 14396 202 hp 151 kW
Engine Power - ISO 14396 (DIN) 205 hp (metric) 205 hp (metric)
Bore 4 in 105 mm
Stroke 5 in 135 mm
Displacement 428 in³ 7.01 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V, and Japan 2014 emission standards. Meets U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V, and Japan 2014 emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Main System - Maximum Flow 560 L/min (148 gal/min) 560 L/min (148 gal/min)
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Travel 5075 psi 35000 kPa
Maximum Pressure - Swing 4120 psi 28400 kPa
Swing Speed 11.5 r/min 11.5 r/min
Note (1) For CE-marked machine default value may be set lower. For CE-marked machine default value may be set lower.
Maximum Swing Torque 77370 lbf·ft 105 kN·m
Operating Weight 68100 lb 30900 kg
Note Long undercarriage, Reach boom, R3.2 m (10'6") stick, Heavy Duty (HD) 1.54 m³ (2.01 yd³) bucket, 800 mm (31") triple grouser shoes and 6700 kg (14,770 lb) counterweight. Long undercarriage, Reach boom, R3.2 m (10'6") stick, Heavy Duty (HD) 1.54 m³ (2.01 yd³) bucket, 800 mm (31") triple grouser shoes and 6700 kg (14,770 lb) counterweight.
Fuel Tank Capacity 125.2 gal (US) 474 l
Cooling System 6.6 gal (US) 25 l
Engine Oil 6.6 gal (US) 25 l
Swing Drive - Each 2.6 gal (US) 10 l
Final Drive - Each 1.5 gal (US) 5.5 l
Hydraulic System - Including Tank 81.9 gal (US) 310 l
Hydraulic Tank 38.8 gal (US) 147 l
DEF Tank 10.8 gal (US) 41 l
Boom Reach 6.15 m (20'2") Reach 6.15 m (20'2")
Stick Reach 3.2 m (10'6") Reach 3.2 m (10'6")
Bucket HD 1.54 m³ (2.01 yd³) HD 1.54 m³ (2.01 yd³)
Shipping Height - Top of Cab 10 ft 3050 mm
Handrail Height 10 ft 3050 mm
Shipping Length 34.2 ft 10420 mm
Tail Swing Radius 10.3 ft 3130 mm
Counterweight Clearance 3.7 ft 1110 mm
Ground Clearance 1.6 ft 490 mm
Track Length 15.11 ft 4860 mm
Length to Center of Rollers 13.1 ft 3990 mm
Track Gauge 8.6 ft 2590 mm
Transport Width 10.5 ft 3190 mm
Maximum Digging Depth 23.8 ft 7260 mm
Boom Reach 6.15 m (20'2") Reach 6.15 m (20'2")
Stick Reach 3.2 m (10'6") Reach 3.2 m (10'6")
Bucket HD 1.54 m³ (2.01 yd³) HD 1.54 m³ (2.01 yd³)
Maximum Reach at Ground Level 35.1 ft 10690 mm
Maximum Cutting Height 32.9 ft 10020 mm
Maximum Loading Height 22.8 ft 6930 mm
Minimum Loading Height 7.5 ft 2280 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 23.3 ft 7100 mm
Maximum Vertical Wall Digging Depth 19.8 ft 6030 mm
Bucket Digging Force - ISO 40200 lbf 179 kN
Stick Digging Force - ISO 28300 lbf 126 kN
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 kg (1.9 lb) of refrigerant which has a CO2 equivalent of 1.216 metric tonnes (1.340 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 kg (1.9 lb) of refrigerant which has a CO2 equivalent of 1.216 metric tonnes (1.340 tons).
Recyclability 97% 97%

330 GC - Tier 4 / Stage V Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Rollover Protective Structure (ROPS)
  • Mechanical-suspension seat (All regions except Europe, North America; optional Japan)
  • Air-suspension seat (Europe, North America only; optional Japan)
  • High-resolution 203 mm (8 in) LCD touchscreen monitor

CAT TECHNOLOGY

  • VisionLink®
  • Remote Flash

ELECTRICAL SYSTEM

  • Two 1,000 CCA maintenance free batteries
  • Programmable time-delay LED working lights
  • LED chassis light, left-hand/right-hand boom lights, cab lights

ENGINE

  • Cat C7.1 single turbo diesel engine
  • Two selectable power modes
  • Auto engine speed control
  • Auto engine idle shutdown
  • 52°C (125°F) high-ambient cooling capacity with de-rate
  • Double element air filter with integrated precleaner
  • Reversing electric cooling fans

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuits
  • Auto warm up
  • Auto two-speed travel
  • Boom and stick drift reduction valve

SAFETY AND SECURITY

  • Auto hammer stop
  • Rearview camera
  • Right-hand-sideview camera
  • Ground-level engine shutoff switch
  • Lockable disconnect switch
  • Right-hand handrail and handhold
  • Signaling/warning horn

SERVICE AND MAINTENANCE

  • Scheduled Oil Sampling (S·O·S℠) ports
  • Ground-level and platform-level engine oil dipsticks
  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • Tie-down points on base frame
  • 6700 kg (14,770 lb) counterweight (All regions except Japan; optional Chile, Colombia)
  • 5800 kg (12,790 lb) counterweight (Japan only; optional Chile, Colombia)

330 GC - Tier 4 / Stage V Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 6.15 m (20'2") Reach boom
  • 5.55 m (18'2") Mass boom
  • 3.75 m (12'4") Reach stick
  • 3.2 m (10'6") Reach stick
  • 2.65 m (8'8") Reach stick
  • 2.5 m (8'2") Mass stick

CAB

  • Operator Protective Guards (OPG)

CAT TECHNOLOGY

  • VisionLink Productivity

ENGINE

  • -32°C (-25°F) cold start capability

HYDRAULIC SYSTEM

  • Boom and stick lowering check valves
  • SmartBoom™ (Europe only)
  • Hammer return filter circuit
  • Tool Control (two pump, one/two way high-pressure flow)
  • Medium-pressure circuit
  • Quick coupler circuit

SAFETY AND SECURITY

  • Swing alarm
  • Inspection lighting

SERVICE AND MAINTENANCE

  • Electric refueling pump with auto shutoff

UNDERCARRIAGE AND STRUCTURES

  • Long narrow undercarriage
  • 600 mm (24") triple grouser shoes
  • 600 mm (24") HD triple grouser shoes
  • 700 mm (28") HD triple grouser shoes
  • 800 mm (31") triple grouser shoes
  • 900 mm (35") triple grouser shoes

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without havin…

  • Visionlink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment man…

1 - 8 of 2 Items items
Previous Next

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wai…

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacture…

Explore Technology
  • Visionlink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is …

1 - 8 of 1 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmit…

Explore Technology

See how 330 GC - Tier 4 / Stage V compares against frequently compared products.

Media Gallery

330 GC Hydraulic Excavator

330 GC Hydraulic Excavator
330 GC Hydraulic Excavator
330 GC Hydraulic Excavator
330 GC Hydraulic Excavator
330 GC Hydraulic Excavator

Take the interactive virtual product tour to explore the great features and benefits of the 330 GC - Tier 4 / Stage V

Start 330 GC - Tier 4 / Stage V Tour
close