M319

Wheel Excavators M319

Request A Price Find Dealer

Key Specs

Engine Power - ISO 14396:2002
174 hp
129.4 kW
Operating Weight Maximum
46407 lb
21050 kg
Maximum Travel Speed
21.7 mile/h
35 km/h

Overview

HIGH PERFORMANCE IN A COMPACT MACHINE

The Cat® M319 Wheeled Excavator provides top performance to get the job done faster. Save time and money with low maintenance costs, longer service intervals, and 100 percent daily ground level maintenance. The M319 gives you the power to work longer while putting money in your pocket.

Benefits

INCREASED PERFORMANCE

Work faster with more swing torque. A smaller front and reduced tail swing radius lets you work in space-restricted areas.

LOW OWNING AND OPERATING COSTS

Longer, synchronized service intervals, 100% daily ground-level maintenance and centralized grease points with an autolube option lower your overall costs.

ENHANCED COMFORT

Operate with ease. Easy to reach controls, a comfortable seat, and improved visibility let you work comfortably all shift long.

Product Specifications for M319

Engine Power - ISO 14396:2002 174 hp 129.4 kW
Engine Power - ISO 14396 (DIN) 176 hp (metric) 176 hp (metric)
Engine Model Cat® C4.4 Cat® C4.4
Net Power - ISO 9249 171 hp 128 kW
Net Power - ISO 9249 (DIN) 174 hp (metric) 174 hp (metric)
Bore 4.1 in 105 mm
Displacement 268.5 in³ 4.4 l
Stroke 127 mm 5 in
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V, Japan 2014 emission standards. Meets U.S. EPA Tier 4 Final, EU Stage V, Japan 2014 emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, CEM exhaust gas aftertreatment, alternator, and cooling fan with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, CEM exhaust gas aftertreatment, alternator, and cooling fan with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels.Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations“ (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels.Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations“ (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Main System - Maximum Flow - Implement 67 gal/min 254 l/min
Maximum Pressure - Implement Circuit - Heavy Lift 5366 psi 37000 kPa
Maximum Pressure - Implement Circuit - Travel Circuit 5076 psi 35000 kPa
Maximum Pressure - Implement Circuit - Normal 5076 psi 35000 kPa
Maximum Swing Torque 32560 ft·lbf 44 kN·m
Swing Speed 9.4 r/min 9.4 r/min
Operating Weight Maximum 46407 lb 21050 kg
Operating Weight Minimum 41888 lb 19000 kg
Fuel Tank 76.6 gal (US) 290 l
Diesel Exhaust Fluid (DEF) 5.3 gal (US) 20 l
Cooling System 35 l 9.2 gal (US)
Hydraulic Tank 31.7 gal (US) 120 l
Hydraulic System - Including Tank 74 gal (US) 280 l
Maximum Travel Speed 21.7 mile/h 35 km/h
Forward/Reverse - 1st Gear 6.2 mile/h 10 km/h
Forward/Reverse - 2nd Gear 21.7 mile/h 35 km/h
Creeper Speed - 1st Gear 3.4 mile/h 5.5 km/h
Creeper Speed - 2nd Gear 9.3 mile/h 15 km/h
Drawbar Pull 23380 lbf 104 kN
Boom VA 5.2 m (17'1") VA 5.2 m (17'1")
Stick 2.5m (8'2") 2.5m (8'2")
Bucket GD 0.91 m³ (1.19 yd³ ) GD 0.91 m³ (1.19 yd³ )
Shipping Height - Top of Cab 10.7 ft 3260 mm
Support Point 11.6 ft 3520 mm
Shipping Length 26.6 ft 8110 mm
Tail Swing Radius 6.25 ft 1900 mm
Counterweight Clearance 4.25 ft 1300 mm
Ground Clearance 1.4 ft 420 mm
Undercarriage Length 16.6 ft 5050 mm
Wheel Base 8.8 ft 2700 mm
Boom Type VA 5.2 m (17'1") VA 5.2 m (17'1")
Stick 2.5m (8'2") 2.5m (8'2")
Bucket GD 0.91 m³ (1.19 yd³ ) GD 0.91 m³ (1.19 yd³ )
Dump Height 25.6 ft 7790 mm
Cutting Height 35.2 ft 10740 mm
Digging Height 18.9 ft 5750 mm
Reach at Ground Level 30.2 ft 9210 mm
Vertical Wall Digging Depth 14.6 ft 4450 mm
Stick Forces (ISO) 16861 lbf 75 kN
Bucket Forces (ISO) 26752 lbf 119 kN
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg of refrigerant which has a CO2 equivalent of 1.43 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg of refrigerant which has a CO2 equivalent of 1.43 metric tonnes.

M319 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 5.2 m (17'1") variable adjustable boom

CAB

  • ROPS, sound suppression
  • High-resolution 254 mm (10 in) LCD touchscreen monitor

CAT TECHNOLOGY

  • VisionLink
  • Remote Flash
  • Remote Troubleshoot

ENGINE

  • Power mode selector
  • One-touch low idle with auto engine speed control
  • Auto engine idle shutdown
  • 52°C (125°F) high-ambient cooling capacity
  • Cold start capability-18°C (0°F)
  • Double element air filter with integrated precleaner
  • Electric fuel priming pump
  • On-demand electric cooling fans

ELECTRICAL SYSTEM

  • LED lights on chassis (left-hand, right-hand) and counterweight
  • Programmable time-delay LED working lights
  • Roading and indicator lights, front and rear
  • Maintenance-free batteries
  • Centralized electrical disconnect switch

HYDRAULIC SYSTEM

  • Automatic swing brake
  • Auto hydraulic oil warm up
  • Electronic main control valve
  • Boom and stick drift reduction valves
  • 1-slider joysticks
  • Heavy lift mode
  • Quick coupler circuit
  • Separate dedicated swing pump

SAFETY AND SECURITY

  • Rear- and right-side-view cameras
  • Wide angle mirrors
  • Ground-level engine shutoff switch
  • Anti-skid plate and countersunk bolts on service platform

SERVICE AND MAINTENANCE

  • Integrated vehicle health management system
  • Sampling ports for Scheduled Oil Sampling (S-O-S)

UNDERCARRIAGE AND STRUCTURES

  • Automatic brake/axle lock
  • 5000 kg (11,020 lb) counterweight
  • All wheel drive

M319 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 2.2 m (7'3") stick
  • 2.5 m (8'2") stick
  • 2.9 m (9'6") stick

CAB

  • Deluxe cab
  • Premium cab
  • Auxiliary relay

CAT TECHNOLOGY

  • Cat Grade Connectivity
  • Cat Grade 2D
  • Cat Grade with Attachment Ready Option (ARO)
  • Cat Grade 3D dual GNSS
  • Laser catcher
  • Grade Assist
  • Cat Payload
  • Cat Tilt Rotator (TRS) Integration

ELECTRICAL SYSTEM

  • Electrical refueling pump

HYDRAULIC SYSTEM

  • 2-slider joysticks
  • Second high-pressure auxiliary circuit (one/ two-way high-pressure flow)
  • Medium pressure auxiliary circuit (one/twoway medium-pressure flow)
  • SmartBoom
  • Ride control
  • Cat tiltrotator support
  • Joystick steering

SAFETY AND SECURITY

  • 360° visibility
  • Cat asset tracker
  • Signaling/warning horn
  • Inspection lighting
  • 2D E-Fence

SERVICE AND MAINTENANCE

  • Automatic lubrication system for implement and swing system

UNDERCARRIAGE AND STRUCTURES

  • 10.00-20 16 PR, dual tires
  • 11.00-20 16 PR, dual tires
  • 315/70R22.5, no gap dual tires
  • 445/70R 19.5, single tires
  • 300-80-22.5 dual pneumatic, spacerless tre

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat 2D E-fence for Excavators

    Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

1 - 8 of 9 Items items
Previous Next

Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology
  • Cat Grade for Excavators (2D & 3D)

    Digging a foundation. Trenching for a water line. Working on a slope. These jobs demand the precision and speed you get from Cat® Grade technologies. Combining advanced guidance with optional automated machine control, Grade helps operators hit grading targets right on the money in fewer passes.

1 - 8 of 9 Items items
Previous Next

Digging a foundation. Trenching for a water line. Working on a slope. These jobs demand the precision and speed you get from Cat® Grade technologies. Combining advanced guidance with optional automated machine control, Grade helps operators hit grading targets right on the money in fewer passes.

Explore Technology
  • Cat Payload for Excavators

    Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how M319 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Product Brochures and More Are Ready to Download!

Media Gallery

M319

M319

Stick Steer for Cat® Excavators

Stick Steer for Cat® Excavators

360 View