Cat® 336 hydraulic trackhoe excavator brings premium power, performance, control, digging, trenching, and heavy lifting capability to your large scale projects.

Large Excavators 336 -Tier 4 / Stage V

Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
300 hp
223.5 kW
Operating Weight
81100 lb
36800 kg
Maximum Digging Depth
26.11 ft
8210 mm

Overview

Gets Work Done Ton for Ton

The Cat® 336 is a product of Caterpillar's time-proven engineering and manufacturing know-how for top-notch quality, reliability, and durability. The Cat® C7.1 engine and cutting-edge electrohydraulic system work together to help you power through all types of work quickly and efficiently. This multi-purpose machine is available in multiple configurations and is compatible with many attachments. Engineered for durability, the reinforced booms, sticks, and frames are built to last. Our Cat® Next Generation Excavators share common parts, exceptional customer service, and superior product support, giving you more uptime. Using Cat® long-life fuel and hydraulic oil filters with extended and synchronized service intervals in your 336 will help reduce maintenance costs and downtime.

Benefits

Productivity in Overdrive

Powerful hydraulics provide strong digging force and swing torque for large payload capacities, making the 336 a standout performer in its size class.

Dependable Demanding Durability

Reinforced booms and sticks take on challenging and heavy work, while the standard, heavy-duty reinforced undercarriage expertly absorbs the stress between jobsite terrain and machine.

Does the Heavy Lifting for You

Need more lift during your shift? Auto heavy lift gives you more power and maximizes the 336’s lifting capabilities exactly when you need it for as long as you need it.

Product Specifications for 336 -Tier 4 / Stage V

Net Power - ISO 9249 300 hp 223.5 kW
Net Power - ISO 9249 (DIN) 304 hp (metric) 304 hp (metric)
Engine Model Cat C7.1 TTA Cat C7.1 TTA
Engine Power - ISO 14396 302 hp 225 kW
Engine Power - ISO 14396 (DIN) 306 hp (metric) 306 hp (metric)
Bore 4 in 105 mm
Stroke 5 in 135 mm
Displacement 428 in³ 7.01 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards. Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,000 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,000 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or "Caterpillar Machine Fluids Recommendations" (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or "Caterpillar Machine Fluids Recommendations" (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Main System - Maximum Flow 148 gal/min 560 l/min
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Equipment - Lift Mode 5511 psi 38000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 4264 psi 29400 kPa
Maximum Swing Torque 105250 lbf·ft 143 kN·m
Note (1) *For CE-marked machine default value may be set lower *For CE-marked machine default value may be set lower
Operating Weight 81100 lb 36800 kg
Fuel Tank Capacity 158.5 gal (US) 600 l
Cooling System 10.2 gal (US) 39 l
Engine Oil 6.6 gal (US) 25 l
Swing Drive - Each 4.8 gal (US) 18 l
Final Drive - Each 2.1 gal (US) 8 l
Hydraulic System - Including Tank 98.5 gal (US) 373 l
Hydraulic Tank 42.5 gal (US) 161 l
DEF Tank 13.2 gal (US) 50 l
Boom Reach 6.5 m (21'4") Reach 6.5 m (21'4")
Stick Reach 3.9 m (12'10") Reach 3.9 m (12'10")
Bucket HD 2.00 m³ (2.61 yd³) HD 2.00 m³ (2.61 yd³)
Shipping Height - Top of Cab 10.5 ft 3180 mm
Handrail Height 10.5 ft 3180 mm
Shipping Length 36.8 ft 11180 mm
Tail Swing Radius 11.7 ft 3530 mm
Counterweight Clearance 4.2 ft 1260 mm
Ground Clearance 1.8 ft 510 mm
Track Length 16.6 ft 5030 mm
Track Length to Center of Rollers 13.3 ft 4040 mm
Track Gauge 9 ft 2740 mm
Transport Width 10.5 ft 3190 mm
Transport Width - 850 mm (33”) Shoes 11.9 ft 3590 mm
Maximum Digging Depth 26.11 ft 8210 mm
Boom Reach 6.5 m (21'4") Reach 6.5 m (21'4")
Stick Reach 3.9 m (12'10") Reach 3.9 m (12'10")
Bucket HD 2.00 m³ (2.61 yd³) HD 2.00 m³ (2.61 yd³)
Maximum Reach at Ground Level 38.7 ft 11760 mm
Maximum Cutting Height 35.3 ft 10740 mm
Maximum Loading Height 24.6 ft 7470 mm
Minimum Loading Height 6.2 ft 1890 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 26.6 ft 8080 mm
Maximum Vertical Wall Digging Depth 21.4 ft 6490 mm
Bucket Digging Force - ISO 47190 lbf·ft 210 kN
Stick Digging Force - ISO 32480 lbf·ft 144 kN
Recyclability 98% 98%
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.00 kg of refrigerant, which has a CO2 equivalent of 1.430 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.00 kg of refrigerant, which has a CO2 equivalent of 1.430 metric tonnes.

336 -Tier 4 / Stage V Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAT TECHNOLOGY

  • VisionLink®
  • Remote Flash
  • Remote Troubleshoot
  • Operator Coaching
  • Compatibility with radios and base stations from Trimble, Topcon, and Leica
  • Capability with 3D grade systems from Trimble, Topcon, and Leica
  • Cat Grade with 2D
  • Cat Assist (Grade, Boom, Bucket, Swing, Lift)
  • Cat Payload (On-the-go weighing, Semiautomatic calibration, Payload/cycle information, USB Reporting Capability)
  • Work tool recognition and tracking (Requires PL161 attachment locator on work tool and Bluetooth receiver on machine)

ELECTRICAL SYSTEM

  • Maintenance-free 1,000 CCA batteries (x2)
  • Centralized electrical disconnect switch
  • LED exterior chassis and boom lights

ENGINE

  • Three selectable modes: Power, Smart, Eco
  • Auto engine speed control
  • - 18° C (0° F) cold start capability
  • Double element air filter with integrated pre-cleaner
  • Remote disable

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuit
  • Electronic main control valve
  • Auto heavy lift
  • Auto dig boost
  • Auto hydraulic oil warmup
  • Bio hydraulic oil capability
  • Reverse swing damping valve
  • Auto swing parking brake
  • High performance hydraulic return filter
  • Two speed travel

SAFETY AND SECURITY

  • Cat E-Fence
  • Auto hammer stop
  • Lockable door, fuel, and hydraulic tank locks
  • Lockable fuel drain compartment
  • Service platform with anti-skid plate & recessed bolts
  • RH handrail and handhold
  • Signaling / warning horn
  • Ground-level secondary engine shutoff switch
  • Rearview camera
  • Lockable disconnect switch

SERVICE AND MAINTENANCE

  • Integrated vehicle health management system
  • Grouped location of engine oil & fuel filters

UNDERCARRIAGE AND STRUCTURES

  • Towing eye on base frame
  • Swivel guard
  • HD bottom guard
  • HD travel motor guards
  • Grease lubricated track

DELUXE CAB

  • High-resolution 203 mm (8") LCD touchscreen monitor
  • Auto bi-level air conditioner
  • Jog dial and shortcut keys for monitor control
  • Keyless push-to-start engine control
  • Height-adjustable console
  • Tilt-up left-side console
  • Heated air-suspension seat
  • Monitor integrated Bluetooth radio with USB/Aux ports
  • 12V DC outlets
  • Document storage
  • Overhead storage and rear storage with nets
  • Cup holder
  • Openable two-piece front window
  • Rear window emergency exit
  • Radial wiper with washer
  • Openable polycarbonate skylight hatch
  • LED dome light
  • Floor welcome light
  • Roof sunscreen
  • Roller front sunscreen
  • Washable floor mat
  • Beacon ready

PREMIUM CAB

  • High-resolution 254 mm (10") LCD touchscreen monitor
  • Auto bi-level air conditioner
  • Jog dial and shortcut keys for monitor control
  • Keyless push-to-start engine control
  • Height-adjustable console
  • Tilt-up left-side console
  • Heated and ventilated air-suspension seat
  • Monitor integrated Bluetooth radio with USB/Aux ports
  • 12V DC outlets
  • Document storage
  • Overhead storage and rear storage with nets
  • Cup holder
  • Openable two-piece front window
  • Rear window emergency exit
  • Parallel wiper
  • Openable polycarbonate skylight hatch
  • LED dome light
  • Floor welcome light
  • Roof sunscreen
  • Roller front sunscreen
  • Washable floor mat
  • Beacon ready

336 -Tier 4 / Stage V Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 6.18 m (20'3") Mass boom
  • 6.5 m (21'4") Reach boom
  • 2.55 m (8'4") Mass stick
  • 2.8 m (9'2") Reach stick
  • 3.2 m (10'6") Reach stick
  • 3.9 m (12'10") Reach stick
  • TB family bucket linkage with/without lifting eye
  • DB family bucket linkage with/without lifting eye

CAT TECHNOLOGY

  • VisionLink Productivity
  • VisionLink Productivity back office reporting
  • Cat Grade Connectivity
  • Cat Grade 2D with Attachment Ready Option (ARO)
  • Cat Grade with 3D (single or dual GNSS)
  • Cat Grade 3D Ready
  • GNSS antennae
  • Laser catcher
  • Cat Tilt Rotator (TRS) Integration
  • Operator Coaching
  • Advanced Payload (Daily totals, Custom lists, Smart weight target, E-ticket Integration)

ELECTRICAL SYSTEM

  • Maintenance-free 1,000 CCA batteries (x4)

ENGINE

  • Cold start block heater
  • 52° C (126° F) high-ambient cooling
  • Hydraulic reverse fan
  • -32° C (-25° F) cold start capability

HYDRAULIC SYSTEM

  • Single one-way circuit
  • Combined two-way circuit
  • Hydraulic efficiency monitoring

SAFETY AND SECURITY

  • Cat Command (remote control)
  • Swing alarm
  • Boom lowering check valve
  • Stick lowering check valve

UNDERCARRIAGE AND STRUCTURES

  • Full-length track guiding guards
  • Segmented two-piece track guiding guards
  • HD rollers
  • HD swing frame
  • HD swing bearing
  • 6.8 mt (14,991 lb) counterweight
  • 7.56 mt (16,667 lb) counterweight
  • 600 mm (24") double grouser, triple grouser, HD triple grouser track shoes
  • 700 mm (28") triple grouser track shoes
  • 800 mm (31") triple grouser track shoes
  • 850 mm (33") triple grouser track shoes

DELUXE CAB

  • High-resolution 254 mm (10") LCD touchscreen monitor
  • Roller rear sunscreen
  • Cat Stick Steer
  • Auxiliary relay

PREMIUM CAB

  • One-piece front windshield
  • Cat Stick Steer
  • Auxiliary relay

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Lift Assist for Excavators

1 - 1 of 1 Items items
Previous Next

Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and audito…

Explore Technology
  • Cat Command Remote Control for Construction

1 - 1 of 1 Items items
Previous Next

Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system'…

Explore Technology
  • Cat 2d E-fence for Excavators

  • People Detection for Excavators

1 - 2 of 2 Items items
Previous Next

Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front link…

Explore Technology

While machines are designed to maximize operator visibility, it can be challenging to constantly monitor what is going on around them. Cat® Detect - People Detection for excavators is an intel…

Explore Technology
  • Cat Inspect

  • Cat Pl161 Attachment Tracker

  • Cat Product Link

  • Cat Remote Flash

  • Cat Remote Troubleshooting

  • Visionlink®

1 - 6 of 6 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can k…

Explore Technology

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, producti…

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wai…

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first tim…

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacture…

Explore Technology
  • Cat Grade for Excavators (2d & 3d)

1 - 1 of 1 Items items
Previous Next

Digging a foundation. Trenching for a water line. Working on a slope. These jobs demand the precision and speed you get from Cat® Grade technologies. Combining advanced guidance with optional …

Explore Technology
  • Cat Payload for Excavators

1 - 1 of 1 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targe…

Explore Technology
  • Operator Coaching for Excavators

  • Visionlink® Productivity

1 - 2 of 2 Items items
Previous Next

Operator Coaching allows operators of all experience levels to take their efficiency and productivity to the next level. With tips and data at their fingertips, operators can track and improve…

Explore Technology

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmit…

Explore Technology

See how 336 -Tier 4 / Stage V compares against frequently compared products.

Media Gallery

336 Hydraulic Excavator

336 Hydraulic Excavator
336 Hydraulic Excavator
336 Hydraulic Excavator
336 Hydraulic Excavator
336 Hydraulic Excavator

Take the interactive virtual product tour to explore the great features and benefits of the 336 -Tier 4 / Stage V

Start 336 -Tier 4 / Stage V Tour
close