Studio Shot
New

High Capacity Buckets 914 mm (36 in), 380 L (13.4 ft3), Pin On, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
36 in
914 mm
Capacity
13.4 ft³
380 l
Weight
432.5 lb
196.2 kg

Overview

Ideal for work in lower density soils and light materials.

Product Specifications for 914 mm (36 in), 380 L (13.4 ft3), Pin On, Bolt-On Teeth

Width 36 in 914 mm
Capacity 13.4 ft³ 380 l
Weight 432.5 lb 196.2 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 42.8 in 1087 mm
Interface Type Pin On Pin On

See how 914 mm (36 in), 380 L (13.4 ft3), Pin On, Bolt-On Teeth compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View