Width | 55.1 in 1400 mm |
Capacity | 9.2 ft³ 260 l |
Weight | 304.2 lb 138 kg |
Base Edge Thickness | 0.8 in 20 mm |
Tip Radius | 25.5 in 647 mm |
Interface Type | Pin on Pin on |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Width | 55.1 in 1400 mm |
Capacity | 9.2 ft³ 260 l |
Weight | 304.2 lb 138 kg |
Base Edge Thickness | 0.8 in 20 mm |
Tip Radius | 25.5 in 647 mm |
Interface Type | Pin on Pin on |
Caterpillar product brochures and other informational documents are available for your growing business.
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
An Attachment for Every Job - Cat® Work Tool Attachments