Studio Shot

High Capacity Buckets 762 mm (30 in), 312 L (11 ft3), Pin On, Weld-On Adapters

Request A Price Click for Price

Key Specs

Width
30 in
762 mm
Capacity
11 ft³
311.5 l
Weight
465.2 lb
211 kg

Overview

Ideal for work in lower density soils and light materials.

Product Specifications for 762 mm (30 in), 312 L (11 ft3), Pin On, Weld-On Adapters

Width 30 in 762 mm
Capacity 11 ft³ 311.5 l
Weight 465.2 lb 211 kg
Base Edge Thickness 1 in 25 mm
Tip Radius 40.5 in 1028 mm
Interface Type Pin On Pin On

See how 762 mm (30 in), 312 L (11 ft3), Pin On, Weld-On Adapters compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments