Studio Shot

Heavy Duty Buckets 458 mm (18 in), 120 L (4.2 ft3), Pin On, Weld-On Adapters

Request A Price Click for Price

Key Specs

Width
18 in
458 mm
Capacity
4.2 ft³
120 l
Weight
266.8 lb
121 kg

Overview

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Product Specifications for 458 mm (18 in), 120 L (4.2 ft3), Pin On, Weld-On Adapters

Width 18 in 458 mm
Capacity 4.2 ft³ 120 l
Weight 266.8 lb 121 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 35.8 in 909 mm
Interface Type Pin On Pin On

See how 458 mm (18 in), 120 L (4.2 ft3), Pin On, Weld-On Adapters compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 458 mm (18 in), 120 L (4.2 ft3), Pin On, Weld-On Adapters

View More Offers