Studio Shot

Heavy Duty Buckets 305 mm (12 in), 70 L (2.5 ft3), Pin On, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
12 in
305 mm
Capacity
2.5 ft³
70 l
Weight
264.6 lb
120 kg

Overview

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Product Specifications for 305 mm (12 in), 70 L (2.5 ft3), Pin On, Bolt-On Teeth

Width 12 in 305 mm
Capacity 2.5 ft³ 70 l
Weight 264.6 lb 120 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 35.9 in 911 mm
Interface Type Pin On Pin On

See how 305 mm (12 in), 70 L (2.5 ft3), Pin On, Bolt-On Teeth compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments