Studio Shot

Heavy Duty Rock Buckets 457 mm (18 in), Pin On

Request A Price Click for Price

Key Specs

Width
18 in
457 mm
Capacity
4.6 ft³
130 l
Weight
304.2 lb
138 kg

Overview

Designed to work in the harsh rocky conditions found in various regions of the world.

Product Specifications for 457 mm (18 in), Pin On

Width 18 in 457 mm
Capacity 4.6 ft³ 130 l
Weight 304.2 lb 138 kg
Base Edge Thickness 1 in 25 mm
Tip Radius 38.9 in 988 mm
Interface Type Pin On Pin On

See how 457 mm (18 in), Pin On compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View