Studio Shot

Heavy Duty Buckets 610 mm (24 in), 351 L (12.4 ft3), Pin On, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
24 in
610 mm
Capacity
12.4 ft³
351 l
Weight
610.7 lb
277 kg

Overview

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Product Specifications for 610 mm (24 in), 351 L (12.4 ft3), Pin On, Bolt-On Teeth

Width 24 in 610 mm
Capacity 12.4 ft³ 351 l
Weight 610.7 lb 277 kg
Base Edge Thickness 1 in 25 mm
Tip Radius 35.8 in 909 mm
Interface Type Pin On Pin On

See how 610 mm (24 in), 351 L (12.4 ft3), Pin On, Bolt-On Teeth compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments