Studio Shot
New

High Capacity Buckets 610 mm (24 in), 240 L (8.5 ft3), Pin On, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
24 in
610 mm
Capacity
8.5 ft³
240 l
Weight
348.1 lb
157.9 kg

Overview

Ideal for work in lower density soils and light materials.

Product Specifications for 610 mm (24 in), 240 L (8.5 ft3), Pin On, Bolt-On Teeth

Width 24 in 610 mm
Capacity 8.5 ft³ 240 l
Weight 348.1 lb 157.9 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 42.8 in 1087 mm
Interface Type Pin On Pin On

See how 610 mm (24 in), 240 L (8.5 ft3), Pin On, Bolt-On Teeth compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View