Studio Shot
New

High Capacity Buckets 762 mm (30 in), 320 L (11.3 ft3), Pin On, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
30 in
762 mm
Capacity
11.3 ft³
320 l
Weight
385.4 lb
174.8 kg

Overview

Ideal for work in lower density soils and light materials.

Product Specifications for 762 mm (30 in), 320 L (11.3 ft3), Pin On, Bolt-On Teeth

Width 30 in 762 mm
Capacity 11.3 ft³ 320 l
Weight 385.4 lb 174.8 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 42.8 in 1087 mm
Interface Type Pin On Pin On

See how 762 mm (30 in), 320 L (11.3 ft3), Pin On, Bolt-On Teeth compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View