Studio Shot

High Capacity Buckets 914 mm (36 in), 397 L (14 ft3), Pin On, Weld-On Adapters

Request A Price Click for Price

Key Specs

Width
36 in
914 mm
Capacity
14 ft³
396.5 l
Weight
515.9 lb
234 kg

Overview

Ideal for work in lower density soils and light materials.

Product Specifications for 914 mm (36 in), 397 L (14 ft3), Pin On, Weld-On Adapters

Width 36 in 914 mm
Capacity 14 ft³ 396.5 l
Weight 515.9 lb 234 kg
Base Edge Thickness 1 in 25 mm
Tip Radius 40.5 in 1028 mm
Interface Type Pin On Pin On

See how 914 mm (36 in), 397 L (14 ft3), Pin On, Weld-On Adapters compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments