Enclosure

Electric Power: Genset Enclosures C13, C15, C18 SA enclosure. 350-600 kW 60 Hz

Request A Price Find Dealer

Key Specs

Length
C13 - 5461 mm, C15 - 4948 mm, C18 - 5187 mm
C13 - 5461 mm, C15 - 4948 mm, C18 - 5187 mm
Width
C13, C15 & C18 - 2014 mm
C13, C15 & C18 - 2014 mm
Height
C13 - 2743 mm, C15 - 2619 mm, C18 - 2561 mm
C13 - 2743 mm, C15 - 2619 mm, C18 - 2561 mm

Overview

Sound attenuated factory installed enclosures are of extremely rugged construction to withstand exposure to the elements and provide weather protection.

Product Specifications for C13, C15, C18 SA enclosure. 350-600 kW 60 Hz

Length C13 - 5461 mm, C15 - 4948 mm, C18 - 5187 mm C13 - 5461 mm, C15 - 4948 mm, C18 - 5187 mm
Width C13, C15 & C18 - 2014 mm C13, C15 & C18 - 2014 mm
Height C13 - 2743 mm, C15 - 2619 mm, C18 - 2561 mm C13 - 2743 mm, C15 - 2619 mm, C18 - 2561 mm
Weight 253 - 817 kg 253 - 817 kg

See how C13, C15, C18 SA enclosure. 350-600 kW 60 Hz compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Enclosure

Enclosure
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.