Enclosure

Electric Power: Genset Enclosures C13, C15, C18 WP Enclosure. 350-600 kW 60 Hz

Request A Price Find Dealer

Key Specs

Height
2320 - 3209 mm
2320 - 3209 mm
Length
4948 - 7271 mm
4948 - 7271 mm
Width
2014 - 2056 mm
2014 - 2056 mm

Overview

Developed through continuing research and development by our specialist engineers, the enclosures are fully weatherproof and incorporate internally mounted exhaust silencers.

Product Specifications for C13, C15, C18 WP Enclosure. 350-600 kW 60 Hz

Height 2320 - 3209 mm 2320 - 3209 mm
Length 4948 - 7271 mm 4948 - 7271 mm
Width 2014 - 2056 mm 2014 - 2056 mm
Weight 253 - 563 kg 253 - 563 kg

See how C13, C15, C18 WP Enclosure. 350-600 kW 60 Hz compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Enclosure

Enclosure
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.