Enclosure

Electric Power: Genset Enclosures C18 Tier 4 Final Sound Attenuated Enclosure

Request A Price Find Dealer

Key Specs

Height
96.4 in - 111.4 in Package Heights
96.4 in - 111.4 in Package Heights
Weight
2041 lb
2041 lb
Length
228.7 in - 249.4 in Package Lengths
228.7 in - 249.4 in Package Lengths

Overview

C18 Tier 4 Final Sound Attenuated Enclosure

Product Specifications for C18 Tier 4 Final Sound Attenuated Enclosure

Height 96.4 in - 111.4 in Package Heights 96.4 in - 111.4 in Package Heights
Weight 2041 lb 2041 lb
Length 228.7 in - 249.4 in Package Lengths 228.7 in - 249.4 in Package Lengths
Width 97.2 in 97.2 in

See how C18 Tier 4 Final Sound Attenuated Enclosure compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Enclosure

Enclosure
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.