Enclosure

Electric Power: Genset Enclosures C9 275-330 kVA ACERT

Request A Price Find Dealer

Key Specs

Height
2289 mm
2289 mm
Weight
5952 kg
5952 kg
Length
5320 mm
5320 mm

Overview

C18 High Ambient Acoustic Enclosure

Product Specifications for C9 275-330 kVA ACERT

Height 2289 mm 2289 mm
Weight 5952 kg 5952 kg
Length 5320 mm 5320 mm
Width 1920 mm 1920 mm

See how C9 275-330 kVA ACERT compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Enclosure

Enclosure

Enclosure
Enclosure
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.