Enclosure

Electric Power: Genset Enclosures C18 Sound Attenuated Enclosure 50 and 60 Hz

Request A Price Find Dealer

Key Specs

Weight
5952 kg
5952 kg
Width
1920 mm
1920 mm
Length
5320 mm
5320 mm

Overview

These sound attenuated, factory installed enclosures incorporate internally mounted super critical level silencers, designed for safety and aesthetic value on integral fuel tank base or optional dual wall integral fuel tank base for total fluid containment.

Product Specifications for C18 Sound Attenuated Enclosure 50 and 60 Hz

Weight 5952 kg 5952 kg
Width 1920 mm 1920 mm
Length 5320 mm 5320 mm
Height 2289 mm 2289 mm

See how C18 Sound Attenuated Enclosure 50 and 60 Hz compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Enclosure

Enclosure
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.