Enclosure

Electric Power: Genset Enclosures C13 Sound Attenuated Enclosure 50 and 60 Hz

Request A Price Find Dealer

Key Specs

Length
4930 mm
4930 mm
Height
2221 mm
2221 mm
Width
1620 mm
1620 mm

Overview

These sound attenuated, factory installed enclosures incorporate internally mounted super critical level silencers, designed for safety and aesthetic value on integral fuel tank base or optional dual wall integral fuel tank base for total fluid containment.

Product Specifications for C13 Sound Attenuated Enclosure 50 and 60 Hz

Length 4930 mm 4930 mm
Height 2221 mm 2221 mm
Width 1620 mm 1620 mm
Weight 4667 kg 4667 kg

See how C13 Sound Attenuated Enclosure 50 and 60 Hz compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Enclosure

Enclosure
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.