Enclosure

Electric Power: Genset Enclosures C9 230-275 kVA ACERT

Request A Price Find Dealer

Key Specs

Weight
2447 kg
2447 kg
Height
1779mm
1779mm
Length
3988 mm
3988 mm

Overview

C9 ACERT™ Sound Attenuated Level 1 Enclosure

Product Specifications for C9 230-275 kVA ACERT

Weight 2447 kg 2447 kg
Height 1779mm 1779mm
Length 3988 mm 3988 mm
Width 1208 mm 1208 mm

See how C9 230-275 kVA ACERT compares against frequently compared products.

Media Gallery

Enclosure

Enclosure

Enclosure
Enclosure
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.