Enclosure

Electric Power: Genset Enclosures C18 High Ambient Acoustic Enclosure

Request A Price Find Dealer

Key Specs

Length
5320 mm
5320 mm
Width
1920 mm
1920 mm
Weight
5952 kg
5952 kg

Overview

C18 High Ambient Acoustic Enclosure

Product Specifications for C18 High Ambient Acoustic Enclosure

Length 5320 mm 5320 mm
Width 1920 mm 1920 mm
Weight 5952 kg 5952 kg
Height 2289 mm 2289 mm

See how C18 High Ambient Acoustic Enclosure compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Enclosure

Enclosure
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.