Studio Shot

Straight Snow Pushes 3.8 m (12 ft)

Request A Price Click for Price

Key Specs

Working Width
144 in
3658 mm
Weight
1347 lb
611 kg
Length
45 in
1143 mm

Overview

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Product Specifications for 3.8 m (12 ft)

Working Width 144 in 3658 mm
Weight 1347 lb 611 kg
Length 45 in 1143 mm
Moldboard Height 33.6 in 854 mm
Overall Height 39.1 in 994 mm
Interface Type Skid Steer Coupler Skid Steer Coupler
Trip Edge Type Rubber w/Trip Edge Rubber w/Trip Edge
Trip Edge Height 4.7 in 119 mm
Trip Edge Quantity 2 2
Overall Width 148.5 in 3772 mm

See how 3.8 m (12 ft) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View