Studio Shot

Snow Plows 3.7 m (12 ft)

Request A Price Click for Price

Key Specs

Width
144 in
3658 mm
Angled Width
118 in
2996 mm
Weight
3362 lb
1525 kg

Overview

Robust design for moving snow with maximum efficiency and power.

Product Specifications for 3.7 m (12 ft)

Width 144 in 3658 mm
Angled Width 118 in 2996 mm
Weight 3362 lb 1525 kg
Overall Height 41.9 in 1065 mm
Blade Height 42.2 in 1073 mm
Length 69.9 in 1775 mm
Hydraulic Angling - Left/Right of Center ±35 Degrees ±35 Degrees
Float ±5 Degrees ±5 Degrees
Interface Type Fusion™ Coupler Fusion™ Coupler
Trip Edge Type Steel Steel
Trip Edge Height 7.6 in 194 mm
Trip Edge Quantity 2 2

See how 3.7 m (12 ft) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Snow Removal Tools Working Together to Tackle the Elements