Studio Shot

Straight Snow Pushes 3.05 m (10 ft)

Request A Price Click for Price

Key Specs

Working Width
120 in
3048 mm
Weight
1865.1 lb
846 kg
Length
69.1 in
1755 mm

Overview

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Product Specifications for 3.05 m (10 ft)

Working Width 120 in 3048 mm
Weight 1865.1 lb 846 kg
Length 69.1 in 1755 mm
Moldboard Height 35.7 in 906 mm
Overall Height 38.4 in 975 mm
Interface Type Bucket Receiver Bucket Receiver
Trip Edge Type Rubber With Trip Edge Rubber With Trip Edge
Trip Edge Height 5.4 in 137 mm
Trip Edge Quantity 2 2
Overall Width 126.8 in 3220 mm

See how 3.05 m (10 ft) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® 289D Compact Track Loader and Snow Push at work in Colorado.
Cat® Snow Push doing the work.